IC manufacturers Powermat

IC manufacturers (108)

Powermat STM32G0B1CBT | Demoboard PMT 300

Powermat PMT 300 Wireless Power Solution

Overview

TopologyWireless Power Transfer
Output 150 V / 10 A
IC revision1.1

Description

Powermat PMT 300 is a medium to high wireless power solution up to 300W and can be tailored to fit specific product requirements based on Powermat SmartInductive™ Technology. The Powermat solutions supply the power, magnetics, and interface to meet customer product requirements. Powermat solutions deliver pinnacle flexibility, safety, and cost-efficiency for a 100% wireless life.

Features

  • Up to 300W wireless power transfer
  • Up to 200mm coil to coil distance
  • Up to 70mm lateral misalignment
  • Advanced battery charging algorithm
  • Optimizing power transfer efficiency in low power mode
  • Software-based DC to DC functionality
  • In-band communication (WPT management and proprietary host system communication)
  • Enhanced Foreign Object Detection (FOD)
  • Operation frequency 100-300KHz
  • Cost-effective: Software-based wireless power transfer (WPT) and communication algorithms

Typical applications

  • High power domestic robotics
  • High power telecom edge technology (CPE)
  • E-bikes, E-carts
  • Large batteries
  • Industrial and commercial robotics, Large drones

Parts approved by Powermat

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 22 µH, 3.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current3.5 A
Saturation Current @ 30%4 A
DC Resistance75 mΩ
DC Resistance90 mΩ
Self Resonant Frequency10 MHz
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-TMSB Tiny Multilayer Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
DC Resistance90 mΩ
DC Resistance100 mΩ
–
MountSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance634 Ω
Maximum Impedance184 MHz 
Rated Current 21500 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz170 Ω
TypeHigh Current 
–Check availability