IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations SID1182K | Demoboard RDHP-1526

General purpose base board for SCALE -iDriver SID1182K with Booster Stage

Overview

TopologyOther Topology
IC revisionA.1

Features

Suitable for IGBT power modules in various housings such as 17mm dual,17mm six-pack 62mm,PrimePACK,etc.with a maximum blocking voltage of 1200VBasic Active ClampingShort-Circuit detection with Advanced soft shunt Down(ASSD)External Booster stageElectrical command inputs and status output0V/5V Status output logicMinimum pulse suppression5V supply voltageSingle PCB Solution with soldered-in gate driver IC

Typical applications

  • General purpose drives
  • Solar power and others
  • UPS

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Version
Mount
L(mm)
IR(A)
Operating Temperature
Stranded Wire Section (AWG)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
MountTHT 
Length5.48 mm
Rated Current6 A
Operating Temperature -40 °C up to +105 °C
Stranded Wire Section (AWG)30 to 18 (AWG) 
PackagingBox 
Check availability
SPECWR-BHD 2.54 mm Male, 10, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins10 
PCB/Cable/PanelPCB 
TypeStraight 
VersionWith locking lever 
MountTHT 
Length32.2 mm
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Check availability