IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations TNY5073K | Demoboard RDK-1016 - 26.5 W

Overview

TopologyFlyback Converter
Input voltage86-265 V
Output 15 V / 0.5 A
Output 212 V / 2 A
IC revisionC

Description

• Up to 150 kHz switching frequency for small transformer • Dual output power supply • >86% full load efficiency at 115 VAC and >87% full load efficiency at 230 VAC • >85.5% average efficiency at 115 VAC and 230 VAC • <50 mW no-load input power at 230 VAC • Delivers 26.5 W output power from 85 VAC to 265 VAC • Extensive protection features including o Line Under Voltage Protection o Line Over Voltage Protection o Over Temperature Protection (OTP) o Short Circuit Protection o Over Power Protection • Class B Conducted EMI with > 6 dB margin

Typical applications

  • Appliance

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
fres(MHz)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(A)
L(µH)
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1 A, 1.5 MHz
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%1 A
Self Resonant Frequency1.5 MHz
VersionStandard 
DC Resistance0.79 Ω
Rated Current0.9 A
Inductance680 µH
Length10.5 mm
Width10.5 mm
Height14.5 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionSMT 
Impedance @ 100 MHz80 Ω
Maximum Impedance200 Ω
Maximum Impedance400 MHz 
Rated Current 23100 mA
DC Resistance0.2 Ω
TypeWide Band 
Rated Current0.5 A
Length2 mm
Width1.2 mm
Height0.9 mm
Check availability
SPECWE-WAFB Sleeve Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-WAFB Sleeve Choke
VersionTHT 
Diameter3.5 mm
Impedance @ 100 MHz130 Ω
Maximum Impedance835 Ω
Maximum Impedance1400 MHz 
DC Resistance0.005 Ω
Rated Current3 A
Inductance0.68 µH
Length63 mm
Width3.5 mm
Height9 mm
Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current240 mA
Leakage Current11.75 µA
Dissipation Factor10 %
Pitch2 mm
Diameter5 mm
PackagingAmmopack 
Length11 mm
Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage10 V (DC)
Endurance 2000
Ripple Current242 mA
Leakage Current10 µA
Dissipation Factor14 %
Pitch2 mm
Diameter5 mm
PackagingAmmopack 
Length11 mm
Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current410 mA
Leakage Current25 µA
Dissipation Factor10 %
Pitch2.5 mm
Diameter6.3 mm
PackagingAmmopack 
Length11 mm
Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 µF
Rated Voltage10 V (DC)
Endurance 6000
Ripple Current800 mA
Leakage Current68 µA
Dissipation Factor19 %
Pitch5 mm
Diameter10 mm
PackagingAmmopack 
Length12.5 mm
Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 µF
Rated Voltage25 V (DC)
Endurance 7000
Ripple Current1400 mA
Leakage Current170 µA
Dissipation Factor14 %
Pitch5 mm
Diameter10 mm
PackagingAmmopack 
Length20 mm
Check availability