IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1632 | Demoboard NCP1632GEVB

Power Factor Controller, Interleaved, 2-Phase

Overview

TopologyPower Factor Correction
Switching frequency28-300 kHz
IC revision7

Description

The NCP1632 integrated a dual MOSFET driver for interleaved PFC applications. Interleaving consists of paralleling two small stages in lieu of a bigger one, more difficult to design. This approach has several merits like the ease of implementation, the use of smaller components or a better distribution of the heating. Also, Interleaving extends the power range of Critical Conduction Mode that is an efficient and cost-effective technique (no need for low trr diodes). In addition, the NCP1632 drivers are 180o phase shifted for a significantly reduced current ripple. Housed in a SOIC16 package, the circuit incorporates all the features necessary for building robust and compact interleaved PFC stages, with a minimum of external components.

Features

  • Near−Unity Power Factor
  • Substantial 180° Phase Shift in All Conditions Including Transient Phases
  • Frequency Clamped Critical Conduction Mode (FCCrM) i.e.,Fixed Frequency, Discontinuous Conduction Mode Operation with Critical Conduction Achievable in Most Stressful Conditions
  • FCCrM Operation Optimizes the PFC Stage Efficiency Over the Load Range
  • Out−of−phase Control for Low EMI and a Reduced rms Current in the Bulk Capacitor
  • Frequency Fold−back at Low Power to Further Improve the Light Load Efficiency
  • Accurate Zero Current Detection by Auxiliary Winding for Valley Turn On
  • Fast Line / Load Transient Compensation
  • High Drive Capability: −500 mA / +800 mA
  • Signal to Indicate that the PFC is Ready for Operation (“pfcOK” Pin)
  • VCC Range: from 10 V to 20 V

Typical applications

  • All Off Line Appliance Requiring Power Factor Correction, Computer Power Supplies
  • LCD / Plasma Flat Panels

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMBH Common Mode Power Line Choke (Horizontal), 3.5 A, 7 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3.5 A
Inductance7 mH
DC Resistance80 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length32.5 mm
Width28 mm
Height22 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, 6.1 A, 0.15 mH
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current6.1 A
Inductance0.15 mH
DC Resistance45 mΩ
–
–
–
Length27.5 mm
Width13.6 mm
–
MountTHT 
–Check availability