IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1615C/D | Demoboard ONSEC-17-038

Power Factor Controller, High Voltage, Active X2

Overview

TopologyBuck Converter
IC revision1.0

Description

The NCP1615 is a high voltage PFC controller designed to drive PFC boost stages based on an innovative Current Controlled Frequency Foldback (CCFF) method. In this mode, the circuit operates in critical conduction mode (CrM) when the inductor current exceeds a programmable value. When the current is below this preset level, the NCP1615 linearly decays the frequency down to a minimum of about 26 kHz at the sinusoidal zero−crossing. CCFF maximizes the efficiency at both nominal and light load. In particular, the standby losses are reduced to a minimum. Innovative circuitry allows near− unity power factor even when the switching frequency is reduced.The integrated high voltage start−up circuit eliminates the need for external start−up components and consumes negligible power during normal operation. Housed in a SOIC−14 or SOIC−16 package, the NCP1615 incorporates the features necessary for robust and compact PFC stages, with few external components.

Features

  • High Voltage Start-Up Circuit
  • Critical conduction mode with current controlled frequency foldback
  • Integrated Input Filter Capacitor (X2) Discharge Circuitry
  • Dynamic Response Enhancer
  • Soft Overvoltage Protection
  • -500 mA/+800 mA Drive Capability
  • Two Vcc startup versions: 10.5 V (A & B) and 17 V (C & D)
  • AC Line Brownout Detection
  • PFC Okay Output

Typical applications

  • Off-line power supplies/ Lighting Ballast/ LED Lighting Drivers and Power Supplies

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV typ.(mcd)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
2θ50% typ.(°)
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
ISAT,10%(A)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
Interface Type
Type
Gender
Pins
PCB Thickness(mm)
Working Voltage(V (DC))
G(mm)
Operating Temperature
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
–
–
–
–
–
–
Luminous Intensity [typ.]145 mcd
–
–
–
Forward Voltage [typ.]3.2 V
–
–
–
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
MountSMT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
–
–
–
Pins4 
–
–
Pin length5 mm
Operating Temperature -55 °C up to +125 °C
Rated Current5 A
Inductance9 mH
DC Resistance32 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length23 mm
Width13.5 mm
Height26 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
–
–
–
Pins4 
–
–
Pin length3 mm
Operating Temperature -40 °C up to +125 °C
Rated Current4 A
Inductance2.2 mH
DC Resistance30 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23.5 mm
Width13.8 mm
Height25.5 mm
MountTHT 
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationAcross the mains 
Capacitance100 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin length18 mm
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Voltage275 V (AC)
–
–
Length13 mm
Width7 mm
Height13 mm
MountBoxed THT 
–Check availability
SPECWCAP-FTX2 Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationAcross the mains 
Capacitance330 nF
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin length18 mm
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Voltage275 V (AC)
–
–
Length15 mm
Width8.5 mm
Height14 mm
MountBoxed THT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin length15 mm
Operating Temperature -40 °C up to +105 °C
Rated Current5.4 A
Inductance0.15 mH
DC Resistance42 mΩ
–
–
–
Length26 mm
Width13 mm
–
MountTHT 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Saturation Current @ 10%3.1 A
Self Resonant Frequency3.6 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Rated Current2.6 A
Inductance0.1 mH
DC Resistance90 mΩ
–
–
MaterialNiZn 
Length11 mm
Width11 mm
Height19 mm
MountTHT 
–Check availability
SPECWL-SFTW SMT Full-color TOP LED Waterclear, –, Red & Green & Blue
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Emitting ColorRed & Green & Blue 
–
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]635 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]520 nm
Dominant Wavelength (Red) [typ.]625 nm
–
Luminous Intensity (Blue) [typ.]230 mcd
Luminous Intensity (Green) [typ.]950 mcd
Luminous Intensity (Red) [typ.]270 mcd
–
Forward Voltage (Blue) [typ.]3.2 V
Forward Voltage (Green) [typ.]3.2 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
MountSMT 
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
–
–
–
Endurance 5000
Ripple Current160 mA
Leakage Current11.75 µA
Dissipation Factor14 %
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance47 µF
–
–
–
–
Pitch3.5 mm
PackagingAmmopack 
–
–
–
Endurance 8000
Ripple Current240 mA
Leakage Current16.45 µA
Dissipation Factor12 %
Diameter8 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage35 V (AC)
–
–
Length11.5 mm
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
–
–
–
Endurance 10000
Ripple Current580 mA
Leakage Current55 µA
Dissipation Factor14 %
Diameter10 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length16 mm
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance680 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
–
–
–
Endurance 5000
Ripple Current2260 mA
Leakage Current238 µA
Dissipation Factor9 %
Diameter13 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage35 V (AC)
–
–
Length20 mm
–
–
–
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationUSB 3.1 
–
–
–
–
Insulation Resistance100 MΩ
–
PackagingTray 
–
–
–
–
–
–
–
–
Interface TypeType A 
TypeHorizontal 
GenderReceptacle 
Pins9 
–
Working Voltage20 V (DC)
–
Operating Temperature -20 °C up to +85 °C
Rated Current5 A
–
–
–
–
–
–
–
–
MountTHR 
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationUSB 3.1 
–
–
–
–
Insulation Resistance1000 MΩ
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
Pin length1.9 mm
Operating Temperature -40 °C up to +105 °C
Rated Current5 A
–
–
–
–
–
–
–
–
MountTHR 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
PackagingBag 
–
–
–
–
–
–
–
–
–
TypeStraight 
GenderPin Header 
Pins2 
–
Working Voltage250 V (DC)
–
Operating Temperature -40 °C up to +105 °C
Rated Current3 A
–
–
–
–
–
Length5.08 mm
–
–
MountTHT 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
PackagingBag 
–
–
–
–
–
–
–
–
–
TypeStraight 
GenderPin Header 
Pins3 
–
Working Voltage250 V (DC)
–
Operating Temperature -40 °C up to +105 °C
Rated Current3 A
–
–
–
–
–
Length7.62 mm
–
–
MountTHT 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
PackagingBag 
–
–
–
–
–
–
–
–
–
TypeStraight 
GenderPin Header 
Pins4 
–
Working Voltage250 V (DC)
–
Operating Temperature -40 °C up to +105 °C
Rated Current3 A
–
–
–
–
–
Length10.16 mm
–
–
MountTHT 
–Check availability
750317576
SPECInductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability