IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1632 | Demoboard NVE052A

Power Factor Controller, Interleaved, 2-Phase

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Output 120 V / 15 A

Description

The NCP1632 integrates a dual MOSFET driver for interleaved PFC applications. Interleaving consists of paralleling two small stages in lieu of a bigger one, more difficult to design. This approach has several merits like the ease of implementation, the use of smaller components or a better distribution of the heating. Also, Interleaving extends the power range of Critical Conduction Mode that is an efficient and cost−effective technique (no need for low trr diodes). In addition, the NCP1632 drivers are 180° phase shifted for a significantly reduced current ripple. Housed in a SOIC16 package, the circuit incorporates all the features necessary for building robust and compact interleaved PFC stages, with a minimum of external components

Features

  • Near−Unity Power Factor
  • Substantial 180° Phase Shift in All Conditions Including Transient Phases
  • Frequency Clamped Critical Conduction Mode (FCCrM) i.e., Fixed Frequency, Discontinuous Conduction Mode Operation with Critical Conduction Achievable in Most Stressful Conditions
  • FCCrM Operation Optimizes the PFC Stage Efficiency Over the Load Range
  • Out−of−phase Control for Low EMI and a Reduced rms Current in the Bulk Capacitor
  • Frequency Fold−back at Low Power to Further Improve the Light Load Efficiency
  • Accurate Zero Current Detection by Auxiliary Winding for Valley Turn On
  • Fast Line / Load Transient Compensation
  • High Drive Capability: −500 mA / +800 mA
  • Signal to Indicate that the PFC is Ready for Operation (“pfcOK” Pin)
  • VCC Range: from 10 V to 20 V

Typical applications

  • Computer Power Supplies, All Off Line Appliances Requiring Power Factor Correction
  • LCD / Plasma Flat Panels

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 680 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance680 nF
Safety ClassX2 
Rate of Voltage Rise230 V/µs
Dissipation Factor0.1 %
Insulation Resistance14.71 GΩ
Pitch15 mm
PackagingBulk 
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length18 mm
Width10 mm
Height16 mm
MountBoxed THT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current5 A
Inductance9 mH
DC Resistance32 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length23 mm
Width13.5 mm
Height26 mm
MountTHT 
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 1000 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1000 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
Endurance 10000
Ripple Current1800 mA
Leakage Current250 µA
Dissipation Factor14 %
Diameter13 mm
–
–
–
Rated Voltage25 V (AC)
–
–
Length20 mm
–
–
–
–Check availability