IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1623ASNT1G | Demoboard EVBUM2818/D

100 W TYPE-C PD3.0 / PPS Charger Solution

Overview

TopologyPower Factor Correction
Input voltage90-264 V
Output 121 V / 5 A

Description

This evaluation board user’s manual describes a 100 W,Type C interface, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD3.0/PPS protocol, where isolation from the AC mains is required, and low cost, high efficiency,and low standby power are essential.The featured power supply is a simple QR flyback topology utilizing onsemi’s NCP1623 VSFF PFC controller with 2 stage level, NCP1343 Multi−mode HF PWM controller with transient peak excursion power, NCP4307 synchronous rectified controller, onsemi’s FCMT199N60/ FCMT250N65/FDMS86180/NTTFS4C02 MOSFET. This evaluation board user’s manual provides the complete circuit schematic details, PCB and BOM for 100 W Type C Interface PD3.0 Power adapter solution which supports PD output (5 V / 3 A, 9 V / 3 A, 12 V / 3 A, 15 V / 3 A, 20 V /5 A).

Features

  • AC input from 90 V to 264 V
  • VSFF CRM PFC with 2 stage output voltage, 250 V at LL and 390 V at HL
  • HF CCM/CRM PWM with 2x PEM supports more power transition without PFC working and 68uF PFC capacitor
  • High Frequency Operation up to avg. 190 kHz at 264 Vac & full load and easy to be changed to GaN solution
  • Quite skip and Flyback DCM operation with frequency foldback at no load & light load
  • Output voltage 3.3 V − 21 V
  • Max Output power: 100 W
  • Support PD3.0, PPS, BC1.2 etc.
  • Ripple & Noise: <60 mV
  • AVG efficiency: 92% at 115 Vac & 230 Vac
  • Full load efficiency: 92.3% & 92.9% at 115 Vac & 230 Vac and 20 V 3.25 A
  • Output precise OVP
  • Output OCP, SCP
  • Open loop protection
  • Small size with compact design
  • PCBA size: 60 mm x 60 mm x 19 mm

Typical applications

  • Wall Chargers for Mobile Phones and Tablets and Computing Devices, AC−DC USB PD Compliant Adapters, Cigarette Lighter Adapters
  • Power Banks

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
L(µH)
IR(mA)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Application230 VAC 
–
–
–
–
–
–
–
Length9 mm
Width4.1 mm
Height12.5 mm
–
–
Size7 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption35 J
Power Dissipation0.25 W
VDE ApprovalYes 
–
–
–Check availability
SPECWCAP-FTX2 Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise240 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
Length15 mm
Width7 mm
Height12.5 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 12.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length4.5 mm
Width3.2 mm
Height1.5 mm
–
–
Size1812 
Operating Temperature -55 °C up to +125 °C
–
–
Pad Dimension0.5 mm
Impedance @ 100 MHz120 Ω
Maximum Impedance190 Ω
Maximum Impedance600 MHz 
Rated Current 23000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–
–
–
–
–
–
–
–
Rated Current2000 mA
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length16.5 mm
Width9.7 mm
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
DC Resistance0.08 Ω
–
–
–
–
–
–
–
–
Inductance100 µH
Rated Current2500 mA
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance220 nF
Rated Voltage25 V (AC)
–
–
–
Insulation Resistance2.3 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 100 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 pF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 2.2 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance2.2 nF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, 2.2 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance2.2 µF
Rated Voltage16 V (AC)
–
–
–
Insulation Resistance0.05 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±20% 
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Ceramic TypeX5R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability