IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1631

Interleaved, 2-Phase Power Factor Controller

Overview

TopologyOther Topology
IC revision6

Description

The NCP1631 integrates a dual MOSFET driver for interleaved PFC applications. Interleaving consists of paralleling two small stages in lieu of a bigger one, more difficult to design. This approach has several merits like the ease of implementation, the use of smaller components or a better distribution of the heating. Also, Interleaving extends the power range of Critical Conduction Mode that is an efficient and cost−effective technique (no need for low trr diodes). In addition, the NCP1631 drivers are 180° phase shift for a significantly reduced current ripple. Housed in a SOIC16 package, the circuit incorporates all the features necessary for building robust and compact interleaved PFC stages, with a minimum of external components.

Features

  • Near−Unity Power Factor
  • Substantial 180° Phase Shift in All Conditions Including TransientPhases
  • Frequency Clamped Critical Conduction Mode (FCCrM) i.e.,Fixed Frequency, Discontinuous Conduction Mode Operation withCritical Conduction Achievable in Most Stressful Conditions
  • FCCrM Operation Optimizes the PFC Stage Efficiency Over theLoad Range
  • Out−of−phase Control for Low EMI and a Reduced rms Current inthe Bulk Capacitor
  • Frequency Fold−back at Low Power to Further Improve the LightLoad Efficiency
  • Accurate Zero Current Detection by Auxiliary Winding for ValleyTurn On
  • Fast Line / Load Transient Compensation
  • High Drive Capability: −500 mA / +800 mA
  • Signal to Indicate that the PFC is Ready for Operation (“pfcOK”Pin)
  • VCC Range: from 10 V to 20 VSafety Features
  • Output Over and Under Voltage Protection
  • Brown−Out Detection with a 50−ms Delay to Help Meet Hold−up Time Specifications
  • Soft−Start for Smooth Start−up Operation
  • Programmable Adjustment of the Maximum Power
  • Over Current Limitation
  • Detection of Inrush Currents

Typical applications

  • LCD / Plasma Flat Panels
  • All Off Line Appliances Requiring Power Factor
  • Computer Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 4 A, 3.3 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current4 A
Inductance3.3 mH
DC Resistance35 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length27.5 mm
Width18.5 mm
Height33 mm
MountTHT 
Check availability
750817340
SPECOffline Transformer WE-UNIT, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT
Check availability
750311887
SPECGate Drive Transformer WE-GDT, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Gate Drive Transformer WE-GDT
Check availability