Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8041-8070 of 14704 reference designs
Filter values
Onsemi NCP3066, Rev. 3
Buck Converter
|
V
in
12-35 V
|
fsw
100-250 kHz
|
Output
3 A
Onsemi NCP3101, Rev. 1
Buck Converter
|
V
in
10.8-13.2 V
|
Output
3.3 V / 6 A
Onsemi NCP3121, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
200-750 kHz
|
Output
0.8 V / 3 A
Onsemi NCP3122, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
200-2200 kHz
|
Output
0.8 V / 3 A
Onsemi NCP3123, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
200-2200 kHz
|
Output
0.8 V / 3 A
Onsemi NCP3127, Rev. 2
Buck Converter
|
V
in
4.5-13.2 V
|
fsw
290-410 kHz
|
Output
3.3 V / 2 A
Onsemi NCP3170 | Demoboard NEBO52, Rev. 2
Buck Converter
|
V
in
4.5-18 V
|
fsw
1000 kHz
|
Output
5 V / 3 A
Onsemi NCP3170A, Rev. 5
Buck Converter
|
V
in
12 V
|
fsw
450-550 kHz
|
Output
5 V / 3 A
Onsemi NCP3170A, Rev. 5
Buck Converter
|
V
in
5-18 V
|
fsw
450-550 kHz
|
Output
3.3 V / 3 A
Onsemi NCP3170A, Rev. 5
Buck Converter
|
V
in
5 V
|
fsw
450-550 kHz
|
Output
5 V / 3 A
Onsemi NCP3170B, Rev. 5
Buck Converter
|
V
in
4.5-18 V
|
fsw
900-1100 kHz
|
Output
0.8 V / 3 A
Onsemi NCP3230 | Demoboard NCP3232NGEVB
Buck Converter
|
V
in
4.5-18 V
|
Output
0.6 V / 30 A
Onsemi NCP3231 | Demoboard STR-NCP3231-EVK
Buck Converter
|
V
in
4.5-23 V
|
fsw
550-1100 kHz
|
Output
30 A
Onsemi NCP3231 | Demoboard NCP3231GEVB
Buck Converter
|
V
in
4.5-18 V
|
Output
0.6 V / 25 A
Onsemi NCP3231 | Demoboard NCP3231GEVB, Rev. 1
Buck Converter
Onsemi NCP3231 BRD2 | Demoboard 12Vin-3p3Vout (TL)-BRD2, Rev. R3
Buck Converter
|
V
in
12 V
|
Output
3.3 V
Onsemi NCP3231A | Demoboard NCP3231 Evaluation Board, Rev. 4
Other Topology
|
Output
3.3 V
Onsemi NCP3231B / BOARD1 | Demoboard 12Vin-1Vout (TL)-BRD1, Rev. R3
Buck Converter
|
V
in
12 V
|
Output
1 V
Onsemi NCP3231B / Board4-REV2 | Demoboard 12Vin-5p0Vout (TL)-BRD4-rev2, Rev. R3
Buck Converter
|
V
in
12 V
|
Output
5 V
Onsemi NCP3232N | Demoboard NCP3232NGEVB, Rev. 2019
Buck Converter
Onsemi NCP3232N, Rev. 5
Other Topology
|
fsw
450-550 kHz
Onsemi NCP3232N, Rev. 5
Other Topology
|
fsw
450-550 kHz
Onsemi NCP3232N | Demoboard STR-NCP3232N-EVK, Rev. 8
Buck Converter
|
V
in
4.5-23 V
|
fsw
550-1100 kHz
|
Output
3.3 V / 15 A
Onsemi NCP3232N, Rev. A
Buck Converter
Onsemi NCP3232N | Demoboard NCP3232NGEVB, Rev. A
Other Topology
Onsemi NCP3233 | Demoboard NCP3233 EVB, Rev. 1
Buck Converter
|
V
in
3.3 V
|
Output
1.8 V / 15 A
Onsemi NCP3233 | Demoboard NCP3233GEVB, Rev. 1
High Voltage Output
|
V
in
3.3 V
|
Output
1 V
Onsemi NCP3233, Rev. 4
Other Topology
|
fsw
450-550 kHz
Onsemi NCP3233, Rev. 4
Buck Converter
|
V
in
3.3 V
|
fsw
450-550 kHz
|
Output
1.8 V / 15 A
Onsemi NCP3233, Rev. 4
Other Topology
|
fsw
450-550 kHz
previous
1
...
267
268
269
270
271
...
491
next
Cart
Your cart is empty.
Get samples and quotes