IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1616 | Demoboard NCP1616GEVB

High Voltage PFC Controller

Overview

TopologyPower Factor Correction
Switching frequency26 kHz
IC revision1

Description

The NCP1616 is a high voltage PFC controller designed to drive PFC boost stages based on an innovative Current Controlled Frequency Foldback (CCFF) method. In this mode, the circuit operates in critical conduction mode (CrM) when the inductor current exceeds a programmable value. When the current is below this preset level, the NCP1616 linearly decays the frequency down to a minimum of about 26 kHz at the sinusoidal zero−crossing. CCFF maximizes the efficiency at both nominal and light load. In particular, the standby losses are reduced to a minimum. Innovative circuitry allows near−unity power factor even when the switching frequency is reduced.The integrated high voltage start−up circuit eliminates the need for external start−up components and consumes negligible power during normal operation. Housed in a SOIC−9 package, the NCP1616 incorporates the features necessary for robust and compact PFC stages, with few external components.

Features

  • High Voltage Start−Up Circuit with Integrated Brownout Detection
  • Input to Force Controller into Standby Mode
  • Skip Mode Near the Line Zero Crossing
  • Fast Line / Load Transient Compensation
  • Valley Switching for Improved Efficiency
  • High Drive Capability: −500 mA/+800 mA
  • Wide VCC Range: from 9.5 V to 28 V
  • Input Voltage Range Detection
  • Input X2 Capacitor Discharge Circuitry
  • This is a Pb and Halogen Free Device
  • Soft Overvoltage Protection
  • Line Overvoltage Protection
  • Overcurrent Protection
  • Open Pin Protection for FB and STDBY/FAULT Pins
  • Internal Thermal Shutdown
  • Latch Input for OVP
  • Bypass/Boost Diode Short Circuit Protection
  • Open Ground Pin Protection

Typical applications

  • PC Power Supplies
  • Flat TVs
  • Off Line Appliances Requiring Power Factor Correction
  • LED Drivers

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 2 A, 10 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance10 mH
DC Resistance125 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height26.5 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, 2.5 A, 0.1 mH
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2.5 A
Inductance0.1 mH
DC Resistance80 mΩ
–
–
–
Length16.5 mm
Width9.7 mm
–
MountTHT 
–Check availability
750313750
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–
–
–
–
–Check availability