IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1618A | Demoboard EVBUM2716/D

500 W, Wide-Mains, NCP1618A-driven Evaluation Board

Overview

TopologyPower Factor Correction

Typical applications

  • PFC

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR 2(V (DC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Application
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, 470 nF, 630 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 nF
Rated Voltage 2630 V (DC)
Safety ClassX2 
Rate of Voltage Rise220 V/µs
Dissipation Factor0.1 %
Insulation Resistance21.28 GΩ
Pitch15 mm
PackagingCarton 
ApplicationAcross the mains 
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width8 mm
Height14 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTBE Film Capacitors, 680 nF, 320 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 nF
Rated Voltage 2320 V (DC)
–
Rate of Voltage Rise18 V/µs
Dissipation Factor1 %
Insulation Resistance4.41 GΩ
Pitch15 mm
PackagingCarton 
–
–
–
–
–
–
–
–
–
Rated Voltage400 V (AC)
–
–
Length18 mm
Width8.5 mm
Height15 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 220 µF, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 µF
–
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
–
Endurance 2000
Ripple Current175 mA
Leakage Current22 µA
Dissipation Factor17 %
Diameter6.3 mm
–
–
–
Rated Voltage10 V (AC)
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AI3H Aluminum Electrolytic Capacitors, 330 µF, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 µF
–
–
–
–
–
Pitch10 mm
PackagingTray 
–
Endurance 3000
Ripple Current1700 mA
Leakage Current1156 µA
Dissipation Factor20 %
Diameter35 mm
–
–
–
Rated Voltage450 V (AC)
–
–
Length40 mm
–
–
MountSnap-In 
–
–
–
–
–
–
–
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current10 A
Inductance2 mH
DC Resistance6.3 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length24 mm
Width17 mm
Height25 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40048238 
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
–
–
–
–
–
–
–
–
–
–
–
Diameter12.5 mm
–
–
–
–
–
–
Length12.5 mm
Width4.6 mm
Height16 mm
MountTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current2500 A
Energy Absorption70 J
Power Dissipation0.4 W
VDE ApprovalYes 
–Check availability