IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1631

Interleaved, 2-Phase Power Factor Controller

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 1390 V
IC revision6

Description

The NCP1631 integrates a dual MOSFET driver for interleaved PFC applications. Interleaving consists of paralleling two small stages in lieu of a bigger one, more difficult to design. This approach has several merits like the ease of implementation, the use of smaller components or a better distribution of the heating. Also, Interleaving extends the power range of Critical Conduction Mode that is an efficient and cost−effective technique (no need for low trr diodes). In addition, the NCP1631 drivers are 180° phase shift for a significantly reduced current ripple. Housed in a SOIC16 package, the circuit incorporates all the features necessary for building robust and compact interleaved PFC stages, with a minimum of external components.

Features

  • Near−Unity Power Factor
  • Substantial 180° Phase Shift in All Conditions Including TransientPhases
  • Frequency Clamped Critical Conduction Mode (FCCrM) i.e.,Fixed Frequency, Discontinuous Conduction Mode Operation withCritical Conduction Achievable in Most Stressful Conditions
  • FCCrM Operation Optimizes the PFC Stage Efficiency Over theLoad Range
  • Out−of−phase Control for Low EMI and a Reduced rms Current inthe Bulk Capacitor
  • Frequency Fold−back at Low Power to Further Improve the LightLoad Efficiency
  • Accurate Zero Current Detection by Auxiliary Winding for ValleyTurn On
  • Fast Line / Load Transient Compensation
  • High Drive Capability: −500 mA / +800 mA
  • Signal to Indicate that the PFC is Ready for Operation (“pfcOK”Pin)
  • VCC Range: from 10 V to 20 VSafety Features
  • Output Over and Under Voltage Protection
  • Brown−Out Detection with a 50−ms Delay to Help Meet Hold−up Time Specifications
  • Soft−Start for Smooth Start−up Operation
  • Programmable Adjustment of the Maximum Power
  • Over Current Limitation
  • Detection of Inrush Currents

Typical applications

  • LCD / Plasma Flat Panels
  • All Off Line Appliances Requiring Power Factor
  • Computer Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 150 µH, 6.1 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance150 µH
Rated Current6.1 A
DC Resistance0.045 Ω
–Check availability