IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1653

Compact, Fixed-Frequency,Continuous Conduction Mode PFC Controller

Overview

TopologyBoost Converter
Input voltage90-265 V
Switching frequency90-110 kHz
Output 1390 V
IC revision10

Description

The NCP1653 is a controller designed for Continuous ConductionMode (CCM) Power Factor Correction (PFC) boost circuits. Itoperates in the follower boost or constant output voltage in 67 or 100kHz fixed switching frequency. Follower boost offers the benefits ofreduction of output voltage and hence reduction in the size and costof the inductor and power switch. Housed in a DIP−8 or SO−8package, the circuit minimizes the number of external componentsand drastically simplifies the CCM PFC implementation. It alsointegrates high safety protection features. The NCP1653 is a driverfor robust and compact PFC stages.

Features

  • IEC1000−3−2 Compliant
  • Continuous Conduction Mode
  • Average Current−Mode or Peak Current−Mode Operation
  • Constant Output Voltage or Follower Boost Operation
  • Very Few External Components
  • Fixed Switching Frequency: 67 kHz = NCP1653A,Fixed Switching Frequency: 100 kHz = NCP1653
  • Soft−Start Capability
  • VCC Undervoltage Lockout with Hysteresis (8.7 / 13.25 V)
  • Overvoltage Protection (107% of Nominal Output Level)
  • Undervoltage Protection or Shutdown (8% of Nominal Output Level)
  • Programmable Overcurrent Protection
  • Programmable Overpower Limitation
  • Thermal Shutdown with Hysteresis (120 / 150C)
  • This is a Pb−Free Device

Typical applications

  • AC Adapters SMPS
  • TV & Monitors
  • PC Desktop SMPS
  • White Goods

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FI Leaded Toroidal Line Choke, 150 µH, 5.4 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance150 µH
Rated Current5.4 A
DC Resistance0.042 Ω
–Check availability