IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP164A | Demoboard STR-NCP164A-WDFN6-GEVB

STR-NCP164A-WDFN6-GEVB: Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board

Overview

TopologyBuck Converter
Input voltage1.6-5.5 V

Description

The Strata Enabled NCP164A Adjustable LDO EVB in WDFN6 package provides an easy to use evaluation board within the Strata Developer Studio for the NCP164A Adjustable LDO. Within Strata User Interface, the developer can measure and control LDO input/output voltage, onboard load current, test the LDO’s current limit protection, TSD protection, dropout voltage, system efficiency, and much more. Datasheets, BOMs, schematics, and other collateral available in Strata. See the Strata webpage at www.onsemi.com/strata for more details

Features

  • Operating Input Voltage Range: 1.6 V to 5.5 V
  • Adjustable Output Voltage Range: 1.1 V to 5 V
  • Reference Voltage: 1.1 V o ±2% Accuracy Over Load and Temperature
  • Ultra Low Quiescent Current Typ. 30 μA
  • Standby Current: Typ. 0.1 μA
  • Very Low Dropout
  • Ultra High PSRR: Typ. 85 dB at 10 mA, f = 1 kHz
  • Ultra Low Noise
  • Stable with a 1 μF Small Case Size Ceramic Capacitors
  • Package: WDFN6 2 mm x 2 mm x 0.75 mm CASE 511BR
  • Pb−Free, Halogen Free/BFR Free and RoHS Complian

Typical applications

  • Communication Systems, Telematics, Infotainment, and Clusters

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
SW(mm)
Application
Interface Type
Variant
Gender
Pins
Mount
Working Voltage(V (AC))
Packaging
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz220 Ω
Maximum Impedance290 Ω
Rated Current2000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–
–
–
–
–
–
MountSMT 
–
–
Operating Temperature -55 °C up to +125 °C
Height0.9 mm
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
TypeStraight 
–
–
–
–
GenderPin Header 
Pins2 
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 7.62 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
TypeStraight 
–
–
–
–
GenderPin Header 
Pins3 
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 15 mm, M3
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15 mm
Outer ThreadM3 
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
SW6 mm
–
–
–
–
–
–
–
PackagingBag 
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current50 mA
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current1000 mA
–
TypeHorizontal 
–
ApplicationMini USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
SW5.5 mm
–
–
–
–
–
–
–
PackagingBag 
Operating Temperature -30 °C up to +85 °C
Height2.4 mm
–
–
–
–
–
–Check availability