IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1075 | Demoboard DN05018/D

NCP1075: Universal AC Input, 12 Vout,10 W E-Meter Power Supply

Overview

TopologyFlyback Converter
Input voltage85-300 V
Output 112 V / 0.8 A
IC revision1

Description

Universal AC Input,12 V Output, 10 W E‐meterPower Supply.This design note describes a simple, low power (10 W orless), universal AC input, constant voltage power supplyintended for powering utility electric meters or similarindustrial equipment or white goods where isolation fromthe AC mains is required and low cost and high efficiencyis essential.

Features

  • Universal AC Input Range (85–300 Vac).
  • Input Filter (Pi-network) for Conducted EMIAttenuation and Input Transient Protection
  • Very Low Standby (No Load) Power Consumption
  • Frequency Foldback under Light Load and/orOver-current Conditions
  • Secondary Circuit Easily Configured for DifferentOutput Voltages
  • Inherent Over-current, Over-voltage andOver-temperature Protection

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750313309
SPECTransformer
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability