IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1070 | Demoboard NCP1070SOTGEVB

NCP1070SOTGEVB: Low Power Offline SMPS High-Voltage Switcher Regulator Evaluation Board

Overview

TopologyOther Topology

Description

Evaluation board for the NCP1070 which integrates a fixed frequency current mode controller with a 700 V MOSFET. Available in a PDIP−7 or SOT−223 package, the NCP1070 offers a high level of integration, including soft−start, frequency−jittering, short−circuit protection, skip−cycle, a maximum peak current set point, ramp compensation, and a Dynamic Self−Supply (eliminating the need for an auxiliary winding). Unlike other monolithic solutions, the NCP1070 is quiet by nature: during nominal load operation, the part switches at one of the available frequencies (65, 100 or 130 kHz). When the output power demand diminishes, the IC automatically enters frequency foldback mode and provides excellent efficiency at light loads. When the power demand reduces further, it enters into a skip mode to reduce the standby consumption down to a no load condition. Protection features include: a timer to detect an overload or a short−circuit event, Overvoltage Protection with auto−recovery and AC input line voltage detection. For improved standby performance, the connection of an auxiliary winding stops the DSS operation and helps to reduce input power consumption below 50 mW at high line. NCP1070 = 250mA peak current limit NCP1071 = 350mA peak current limit.

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750313645
SPECFlyback Transformer
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability