IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1063 | Demoboard STR-MDK-4KW-65SPM31-GEVK

4kW 650V Industrial Motor Control

Overview

TopologyOther Topology
Input voltage290-410 V
Output 115 V

Description

The STR-MDK-4KW-65SPM31-GEVK is a Motor Development Kit (MDK) for three-phase motor drives. The kit features the NFAM5065L4B Intelligent Power Module in a DIP39 package and rated for 400 VDC input, delivering up to 4 kW of power. The board is fully compatible with the Universal Controller Board (UCB), based on theXilinx® Zynq®-7000 SoC, which embeds FPGA logic and two ARM® Cortex-A9 processors , and part of the Motor Development Kit (MDK) family. As such, the system is fit for high-end control strategies and enables operation of a variety of motor technologies (AC induction motor, PMSM, BLDC, etc.). As part of the Motor Development Kit (MDK), the Compact IPM Motor Drive is compatible with the powerful Universal Controller Board (UCB), enabling high-end control strategies and AI capabilities for industrial motor control. The Strata graphical user interface ensures an easy startup for evaluation purposes like controlling motor voltage/frequency,choosing between closed loop Field Oriented Control (FOC) and open loop V/F, etc. Through Strata, the developercan do full evaluation and access datasheets, BOMs, schematics, and other collateral they may need.

Features

  • Motor Development Kit (MDK)
  • Compatible with the Universal Controller Board (UCB) FPGA/ARM
  • Fully compatible with Xilinx® development tools for Zynq®-7000
  • Downloadable V/f and FOC control use cases for the UCB
  • 4 kW motor control solution supplied up to 410 VDC
  • MDK FPGA-controller based on Xilinx® Zynq®-7000 SoC, including a dual 667 MHz CPU Cortex A9 core with freely configurable digital peripheral, 32 Mbyte Flash, up to 1 GB RAM, USB / UART / JTAG interface, on-board Ethernet phy, bootloader capability via micro SD card, 10 ADC channel, using NCD98011, and 12 complementary PWM channels, capable of delivering advanced networked motor and motion control systems
  • Highly integrated power module NFAM5065L4B containing an inverter power stage for a high voltage 3-phase inverter in a DIP39 package delivering
  • DC/DC converter producing auxiliary power supply 15 VDC - non-isolated buck converter using NCP1063, DC/DC converter producing auxiliary power supply 5 VDC - non-isolated buck converter using NCV890100MWTXG, and LDO producing auxiliary power supply 3.3 VDC - using NCP718
  • Three-phase current measurement using 3 x NCS20166 operational amplifiers
  • Three-phase inverter voltage and DC-Link voltage measurement – using resistive voltage divider circuit
  • 512 kB EEPROM I2C - using CAT24C512
  • Encoder Interface compatible with either 3-HALL sensors 1 Channel Quadrature encoder
  • Temperature sensing via build in thermistor
  • Over current protection using NCS2250 comparator
  • Xilinx® development tools and environments are available for the MDK, such as Vitis and Vivado to program the FPGA

Typical applications

  • White goods (Washing machines)
  • Industrial fans, Industrial Motor Control, Industrial automation

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
ISAT,10%(A)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Z(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
Width6 mm
Height12 mm
PackagingCarton 
Capacitance±10% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length9.5 mm
Width9.5 mm
Height13.5 mm
–
–
Size8012 
Operating Temperature -40 °C up to +125 °C
–
–
–
Inductance560 µH
Rated Current0.81 A
Saturation Current0.75 A
DC Resistance0.85 Ω
Self Resonant Frequency1.9 MHz
MountTHT 
Saturation Current @ 10%0.75 A
VersionHeat Shrinking Tube 
–
–
–
–
–
–Check availability
SPECWE-TIS Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length7.8 mm
Width7.8 mm
Height7.5 mm
–
–
Size8075 
Operating Temperature -40 °C up to +125 °C
–
–
–
Inductance1000 µH
Rated Current0.35 A
Saturation Current0.25 A
DC Resistance2.3 Ω
Self Resonant Frequency1.7 MHz
MountTHT 
Saturation Current @ 10%0.25 A
–
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, 220 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance220 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch3.5 mm
Length11.5 mm
–
–
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor14 %
–
–
–
–
–
–
–
–
–
–
Endurance 7000
Ripple Current590 mA
Leakage Current55 µA
Diameter8 mm
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, 10 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 µF
Rated Voltage35 V (AC)
–
–
–
Insulation Resistance10 MΩ
–
Length5.5 mm
Width4.3 mm
–
Packaging15" Tape & Reel 
Capacitance±20% 
Size4.0 x 5.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor14 %
–
–
–
–
–
–
–
MountV-Chip SMT 
–
VersionSMT 
Endurance 2000
Ripple Current90 mA
Leakage Current3.5 µA
Diameter4 mm
Impedance2000 mΩ
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 nF
Rated Voltage16 V (AC)
–
–
–
Insulation Resistance5 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 47 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance47 nF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 330 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance330 nF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance1.5 GΩ
–
Length2 mm
Width1.25 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability