IC manufacturers Onsemi

IC manufacturers (107)

Onsemi NCP1075 | Demoboard NCP1075NONGEVB

8W, DUAL, NON-ISOLATED EVALUATION BOARD

Overview

TopologyFlyback Converter
Input voltage180-270 V
Output 15 V
Output 28.5 V

Description

This evaluation board features an 8 watt, off-line, dual output, flyback power supply intended for powering white goods or industrial equipment circuitry which does not require output isolation from the AC mains. The flyback converter is designed around ON Semiconductor's 100 kHz NCP1075 monolithic switching controller. A simple voltage sensing and feedback scheme utilizing a current mirror transistor pair (Q1), and zener diode (Z1) is utilized for low cost yet effective output regulation for most typical applications.This particular design example provides output voltages of 5V and 8.5V but these can be tailored to other voltages to accommodate the specific requirements by appropriate transformer turns ratio changes and alterations to voltage setting zener Z1 and resistor R6.

Features

  • Schottky diodes (D6, D7) on both outputs for high efficiency
  • Dual sensing options depending on desired regulation accuracy
  • Input EMI filter for conducted emission compliance
  • Input fuse and inrush limiting resistor (R1)
  • Good load and cross regulation on 8.5Vout due to secondary winding technique on transformer

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750313309
SPECTransformer
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability