IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1075 | Demoboard NCP1075PREGEVK

WIDE MAINS PRE-REG W/15W

Overview

TopologyFlyback Converter
Input voltage0-460 V
Output 112 V / 1 A

Description

The ac-supply pre-regulator demo board is a universal input, off-line, 15-W output, constant voltage power supply for powering E-meters or white goods applications. This pre-regulator is a specific function added to conventional SMPS, placed between ac-supply rectification and input bulk capacitor, supplying Flyback converter. This pre-regulator allows extra high ac-supply from mains (up to 460 Vac), supporting supply between 2 phases (instead of phase and neutral) without drawback of double input bulk capacitors and corresponding high supply voltage for Flyback converter build with cascade or very high voltage Power MOS transistor. The switching topology is a discontinuous mode flyback converter utilizing the ON Semi NCP1075 monolithic controller with internal MOSFET. The specific default demo board has an output rating of 12 V at 1 A max.

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750312597
SPECOffline Transformer WE-UNIT
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer WE-UNIT
–Check availability