IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1060 | Demoboard NCP1060FLBKGEVB

High-Voltage Switcher for low Power offline SMPS

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 0.6 A
IC revision2

Description

The NCP1060FLBKGEVB Evaluation Board efficiently evaluates the NCP1060, which integrates a fixed frequency current mode controller with a 700V MOSFET.

Features

  • Universal AC Input Range (85 – 265 Vac)
  • Input Filter for Conducted EMI Attenuation
  • Very Low Standby and No−load Power Consumption
  • Frequency Fold−back for Improved Efficiency at Light Load
  • Inherent Over−current, Over−voltage and Over−temperature Protections
  • Frequency Jittering for Better EMI Signature
  • Adjustable Peak Current to Set the Required Level of Over−current Protection

Typical applications

  • Auxiliary Power Supply Isolated and Non-isolated, Wide Vin Industrial low power SMPS, Power Meter SMPS
  • White goods (Washing, Cold, Aircon ,...)
  • LED Lighting systems

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
ISAT(A)
fres(MHz)
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
Size
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
Saturation Current2.4 A
Self Resonant Frequency130 MHz
–
–
–
–
–
–
–
–
Size2828 
Rated Current1.8 A
Inductance2.2 µH
DC Resistance66 mΩ
–
–
–
Length2.8 mm
Width2.8 mm
Height2.8 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Rated Current16 A
–
–
–
–
–
Length10 mm
–
Height12.6 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40022614 
–Check availability
SPECWE-TFC Common Mode Power Line Choke, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeUU 9.8 V 
Rated Current0.4 A
Inductance12000 µH
DC Resistance2000 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2500 V (AC)
MaterialMnZn 
Length17 mm
Width11.5 mm
Height17 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWE-VD Disk Varistor, –, 230 VAC
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
Application230 VAC 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size7 mm 
–
–
–
–
–
–
Length9 mm
Width3.9 mm
Height12.5 mm
MountTHT 
AC Operating Voltage275 V
DC Operating Voltage350 V
(Reverse) Breakdown Voltage430 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption33 J
Power Dissipation0.25 W
VDE ApprovalYes 
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Saturation Current0.55 A
Self Resonant Frequency1.8 MHz
–
–
–
–
–
–
–
–
Size8095 
Rated Current0.5 A
Inductance1000 µH
DC Resistance2080 mΩ
–
–
MaterialNiZn 
Length7.8 mm
Width7.8 mm
Height9.5 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWE-OLSTM Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Saturation Current0.44 A
–
Input Voltage 85 - 272 V (AC)
Output Voltage 112 V
Output Current 1300 mA
Output Voltage 212 V
Output Current 2300 mA
Auxiliary Voltage12 V
Switching Frequency 70 - 134
Turns Ratio8.96:1:1:1 
SizeEE16/8/5 
–
Inductance3900 µH
–
–
Insulation Test Voltage3200 V (AC)
–
Length20.2 mm
Width24.2 mm
Height15.5 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability