IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1063 | Demoboard UM90024

4 kW analogue bridgeless totem-pole PFC evaluation board

Overview

TopologyFlyback Converter
Input voltage12 V
Output 112 V
IC revision1

Description

For this evaluation board, the PFC circuit has been implemented on a 4-layer PCB, with 2 oz copper for the outer layers and 1.5 oz copper for the inner layers. GAN039-650NTB devices by Nexperia are used for both the fast and slow switching legs. The inductor is made of a High Flux core with the inductance of 480 μH and a DC resistance of 0.025 Ω, designed to operate at 65 kHz. A simple 4 A rated high/low side driver IC (Si8273) with 0 V and 12 V as the on/off voltage levels directly drives each GaN FET. The control function is handled by a TI UCC28180 PFC controller.

Features

Simplified driver design as standard level MOSFET gate drivers can be used:0 V to 12 V drive voltage

Gate threshold voltage VGSth of 4 V

Robust gate oxide with ±20 V VGS rating

High gate threshold voltage of 4 V for gate bounce immunity

Low body diode Vf for reduced losses and simplified dead-time adjustments

Transient over-voltage capability for increased robustness

CCPAK package technology:Improved reliability, with reduced Rth(j-mb) for optimal cooling

Lower inductances for lower switching losses and EMI

150 °C maximum junction temperature

High Board Level Reliability absorbing mechanical stress during thermal cycling, unlike traditional QFN packages

Visual (AOI) soldering inspection, no need for expensive x-ray equipment

Easy solder wetting for good mechanical solder joints

Typical applications

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
Vaux(V)
ISAT(A)
VT(V (AC))
fswitch(kHz)
NPRI : NSEC : NAUX
L(mm)
W(mm)
H(mm)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 1.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current1.4 A
Saturation Current @ 30%2.3 A
DC Resistance338 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
–
–
Saturation Current1.75 A
–
–
–
Length2.5 mm
Width2 mm
Height1 mm
Size2510 
–Check availability
SPECWE-OLSTM Offline Flyback Transformers, 900 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance900 µH
–
–
–
–
–
MountTHT 
Input Voltage 85 - 265 V (AC)
Output Voltage 115 V
Output Current 1700 mA
Output Voltage 26 V
Output Current 2100 mA
Auxiliary Voltage12 V
Saturation Current0.82 A
Insulation Test Voltage1500 V (AC)
Switching Frequency 115
Turns Ratio11.9:1.33:1:2.11 
Length18.5 mm
Width16.5 mm
Height18.8 mm
SizeEE16/7/5 
–Check availability