IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP10672BD060R2G | Demoboard NCP10672B15GEVB

NCP10672B15GEVB: High-Voltage Switcher for low Power offline SMPS Evaluation Board

Overview

TopologyOther Topology

Description

The NCP10672B15GEVB Evaluation Board efficiently and effectively evaluates the NCP10672, which integrates a fixed frequency current mode controller with a 700 V MOSFET.

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD HV SMT Power Inductor (High Voltage), 680 µH, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 µH
–
Saturation Current1.2 A
DC Resistance1150 mΩ
Operating Voltage400 V
Self Resonant Frequency1.5 MHz
Size1210 
–
Rated Current0.8 A
–Check availability
SPECWE-PD SMT Power Inductor, 1000 µH, 0.37 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Performance Rated Current0.37 A
–
DC Resistance6000 mΩ
Operating Voltage120 V
Self Resonant Frequency2.2 MHz
Size7345 
VersionRobust 
Rated Current0.2 A
–Check availability