IC manufacturers MikroE

IC manufacturers (108)

MikroE 2615011136000 | Demoboard LTE IoT 13 Click

2615011136000

Overview

TopologyRF signals / communications
Input voltage3.3-5 V
IC revision1

Description

LTE IoT 13 Click is a compact add-on board designed for low-power cellular connectivity and GNSS positioning for IoT devices operating over LTE-M and NB-IoT networks. It is based on the WIRL-CLTI Adrastea-I (2615011136000) module from Würth Elektronik, built around the Sony Altair ALT1250 chipset with integrated GPS/GLONASS support and an onboard ARM Cortex-M4 user MCU. The board features wide global band coverage, 3GPP Release 13 compliance upgradeable to Release 14, multiple communication protocols, hardware flow-controlled UART, USB Type-C for firmware upgrading, tamper-detection, micro SIM support, and many other features. This Click board is ideal for smart industry, smart city, asset tracking, agriculture, healthcare, and remote monitoring applications that require secure and wide-area cellular connectivity.LTE IoT 13 Click is fully compatible with the mikroBUS™ socket and can be used on any host system supporting the mikroBUS™ standard. It comes with the mikroSDK open-source libraries, offering unparalleled flexibility for evaluation and customization. What sets this Click board™ apart is the groundbreaking ClickID feature, enabling your host system to automatically detect and identify this add-on board.

Features

Support for LTE-M and NB-IoT connectivity, integrated GNSS with GPS and GLONASS positioning, wide global band coverage, 3GPP Release 13 compliance with upgradeability to Release 14, USB Type-C firmware upgrade capability, tamper-detection, micro SIM card support, and more

Typical applications

  • Healthcare
  • Smart industry

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Product series
Description
VDD min.(V)
VDD max.(V)
ANTConn
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECAdrastea & EV-Kits, Adrastea-I, 2.3 V
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesAdrastea & EV-Kits
DescriptionAdrastea-I 
Operating Supply Voltage Min.2.3 V
Operating Supply Voltage Max.4.3 V
Antenna Connector TypeRF pad 
–Check availability