IC manufacturers MikroE

IC manufacturers (108)

MikroE 2513130810401 | Demoboard DIFF PRESS 3 CLICK

2513130810401

Overview

TopologySensors
IC revisionV100

Description

Diff Press 3 Click is a compact add-on board that can measure differential pressure. It features the WSEN-PDUS (2513130810401), a differential pressure sensor from Würth Elektronik. The sensor is MEMS based and uses a piezo-resistive sensing principle. It is a fully calibrated pressure sensor with 15-bit digital and 11-bit analog outputs. In addition to pressure measurement, the 2513130810401 WSEN-PDUS sensor also has an embedded temperature sensor. This Click board™ makes the perfect solution for the development of HVAC, filter monitoring, gas leak detection applications, and more.

Features

Low power consumption, excellent accuracy, digital and analog readings, calibrated sensor, MEMS-based piezo-resistive principle, additional temperature sensor that can be used for temperature compensation, fast response time, and more

Typical applications

  • Differential Pressure sensor

More information

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Product series
Description
ACCP_TOT
PRANGE min(kPa)
PRANGE max(kPa)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWSEN-PDUS Differential Pressure Sensor & EV-Kits, Differential pressure sensor with vertical-straight nozzles, ±0.25 %FSS
Man­ual
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionDifferential pressure sensor with vertical-straight nozzles 
Total accuracy [typ.]±0.25 %FSS 
Measurement range [min.]-100 kPa
Measurement range [max.]1000 kPa
Check availability