IC manufacturers MikroE

IC manufacturers (108)

MikroE PIC16F15313 | Demoboard QI RX CLICK

-

Overview

TopologyWireless Power Transfer
Input voltage3.3-5 V
IC revision1

Description

Qi RX Click is a compact add-on board made for the purpose of wireless power transfer. This board features the PIC16F15313, a general-purpose 8-bit MCU that makes a flexible, low-cost alternative to the wireless charging solutions based on ASICs from Microchip. It represents a simple, low-cost implementation of the Qi 1.1 5W wireless charging standard with the added functionality of a fully-featured Li-Ion charging controller. It can extend product life by reducing mechanical failures from connectors allowing the manufacture of devices truly resistant to water and dust. This Click board™ is suitable for wireless charging applications, cell phones, tablets, small hand-held devices, embedded electronics, and more.

Features

Fully-featured Li-Ion charging, foreign Object Detection (FOD) feature, integrated 5W Qi wireless power receiver, minimize cost, extend product life, and more.

Typical applications

  • Wireless Power Receiver

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 26 x 1.3 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 26 x 1.3 mm 
Inductance47 µH
Rated Current1.5 A
DC Resistance500 mΩ
Self Resonant Frequency8 MHz
Q-Factor25 
Power Capability [1]20 W
–Check availability