IC manufacturers MikroE

IC manufacturers (108)

MikroE 2511020213301 | Demoboard PRESSURE 16 CLICK

2511020213301

Overview

TopologyOther Topology
Input voltage3.3 V
IC revision1

Description

Pressure 16 Click is a compact add-on board that contains a board-mount pressure sensor. This board features the WSEN-PADS (2511020213301), a high-precision MEMS-based digital absolute pressure sensor from Würth Elektronik. It has a fully-calibrated 24-bit pressure output to provide accurate atmospheric pressure data with a configurable host interface that supports both I2C and SPI serial communication and with an intelligent on-chip motion-triggered interrupt feature. This Click board™ is suitable for weather station equipment, altimeter and barometer applications, industrial, consumer applications, and many more.

Features

Low power consumption, high precission, MEMS based piezo-resistive sensing principle, fully calibrated 24 bit pressure output, selectable output data rate up to 200Hz, embedded temperature sensor, interrupt feature, and more

Typical applications

  • consumer applications
  • industrial

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Product series
Description
PRANGE min(kPa)
PRANGE max(kPa)
PACC_REL
ODR(Hz)
ODR(Hz)
RESP(bits)
Min. Operating Temperature(°C)
Max. Operating Temperature(°C)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWSEN-PADS Absolute Pressure Sensor & EV-Kits, WSEN-PADS, 26 kPa
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionWSEN-PADS 
Measurement range [min.]26 kPa
Measurement range [max.]126 kPa
Relative accuracy [typ.]±2.5 Pa 
Output data rate [min.]1 Hz
Output data rate [max.]200 Hz
Resolution (ADC) [typ.]24 bits
Min. Operating Temperature-40 °C
Max. Operating Temperature85 °C
Packaging7'' Reel 
–Check availability