IC manufacturers MikroE

IC manufacturers (108)

MikroE ST1S14PHR | Demoboard USB-C SOURCE CLICK

Up to 3 A step-down switching regulator

Overview

TopologyUSB
Input voltage5.5-48 V
Switching frequency600-1000 kHz
Output 119 V / 3 A

Description

USB-C Source Click is a compact add-on board that contains a standalone autonomous USB power delivery controller. This board features the STUSB4700, an independent USB power delivery controller optimized as a provider to negotiate a given amount of power to be sourced to an inquiring consumer device from STMicroelectronics. The main functions of the STUSB4700 are discovery, configuration, and monitoring of the VBUS: Type-C low, medium, or high current mode. Additionally, it offers 5 customizable power data objects (PDOs), several GPIOs, an integrated discharge path, and is natively robust to high voltage peaks. This Click board™ is suitable for any type-C source device, AC adapters, and power supplies for computer, consumer or portable consumer applications, and more.

Features

  • 3 A DC output current
  • Operating input voltage from 5.5 V to 48 V
  • 850 kHz internally fixed switching frequency
  • Internal soft-start
  • Power good open collector output
  • Current mode architecture -Embedded compensation network
  • Zero load current operation
  • Internal current limiting
  • Inhibit for zero current consumption
  • 2 mA maximum quiescent current over temperature range
  • 250 mΩ typ. RDS(on)
  • Thermal shutdown

Typical applications

  • Factory automation
  • Printers

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 68 µH, 3.9 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Performance Rated Current3.9 A
DC Resistance89 mΩ
Self Resonant Frequency5.5 MHz
Size1210 
VersionStandard 
–Check availability