IC manufacturers MikroE

IC manufacturers (108)

MikroE 2536030320001 | Demoboard 6DOF IMU 21 Click

WSEN-ISDS

Overview

TopologySensors
Input voltage3.3 V
IC revision1

Description

6DOF IMU 21 Click is a compact add-on board perfect for applications requiring accurate orientation and movement detection. This board features the WSEN-ISDS (2536030320001) sensor from Würth Elektronik, which integrates 3-axis acceleration and gyroscope sensors using advanced MEMS-based capacitive sensing technology. It offers a fully calibrated 16-bit digital output, with acceleration ranges from ±2g to ±16g and gyroscope ranges from ±125dps to ±2000dps, alongside a high output data rate of up to 6.6kHz for seamless movement tracking. Additionally, an embedded temperature sensor provides environmental monitoring capabilities. This board supports both I2C and SPI digital communication interfaces for flexible connectivity. It is ideally suited for enhancing the performance of projects in localization and navigation, industrial tool and equipment optimization, and the development of innovative solutions in robotics, drones, and automation systems.

Features

MEMS-based capacitive sensing technology, fully calibrated 16-bit digital output, broad acceleratuion and gyroscope range, embedded temperature sensor, additional features as free-fall, wake-up, tap, activity, motion, tilt, and orientation detection, selectable communication, programmable interrupts, adjustable I2C address, and more

Typical applications

  • Localization and navigation, Industrial tools and equipment

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Product series
Description
aRANGE
RESa(bits)
gRANGE
RESg(bits)
ODR(Hz)
ODR(Hz)
TRANGE(°C)
TRANGE(°C)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWSEN-ISDS 6 Axis IMU (Inertial Measurement Unit) & EV-Kits, WSEN-ISDS, ±2/ ±4/ ±8/ ±16 g
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionWSEN-ISDS 
±2/ ±4/ ±8/ ±16 g
Resolution [typ.]16 bits
Gyroscope range [typ.]±125/±250/±500/±1000/±2000 dps 
Resolution [typ.]16 bits
Output data rate [min.]1.6 Hz
Output data rate [max.]6664 Hz
Measurement range [min.]-40 °C
Measurement range [max.]85 °C
Packaging7'' Reel 
–Check availability