IC manufacturers MikroE

IC manufacturers (108)

MikroE 2617011025000 | Demoboard Stephano-I Click

2617011025000

Overview

TopologyRF signals / communications
Input voltage3-3.5 V
IC revision1

Description

Stephano-I Click is a compact add-on board designed to add WiFi and Bluetooth® LE connectivity to any embedded system. This board features the Stephano-I (2617011025000) radio module from Würth Elektronik. The module supports IEEE 802.11 b/g/n WiFi in the 2.4GHz band and Bluetooth® LE 5 in both peripheral and central roles, offering dual radio support with a simple AT command interface over UART. It features a 1Mbps data rate, WiFi output power up to 13.4dBm, and Bluetooth® LE output power up to 4.5dBm. The board includes standard UART communication pins, hardware flow control, reset and wake-up options, and additional unpopulated debug and boot control pins for advanced functionality. Ideal for IoT, smart home, and industrial applications, Stephano-I Click enables low-power wireless communication with smart devices and cloud services.

Features

Dual radio support, UART interface with AT command set, debug UART and boot control, general-purpose IO with ADC function, 2.4GHz operation, integrated WiFi and BLE stack, low power consumption, firmware update support via bootloader mode, and more

Typical applications

  • WiFi and Bluetooth® LE

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Product series
fmin.(MHz)
fmax.(MHz)
fmin.(MHz)
fmax.(MHz)
Description
VDD min(V)
VDD typ(V)
VDD max(V)
ANTConn
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECStephano-I & EV-Kits, 2402 MHz, 2480 MHz
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesStephano-I & EV-Kits
Frequency min.2402 MHz
Frequency max.2480 MHz
Frequency min.2412 MHz
Frequency max.2472 MHz
DescriptionStephano-I 
Operating supply voltage [min.]3 V
Operating supply voltage [typ.]3.3 V
Operating supply voltage [max.]3.6 V
Antenna Connector TypeInternal antenna 
–Check availability