IC manufacturers MikroE

IC manufacturers (108)

MikroE 1312020030000 | Demoboard RGB Ring Click

RGB Ring Click

Overview

TopologyOther Topology
Input voltage3.3-5 V
IC revision1

Description

RGB Ring Click is a compact add-on board designed for dynamic and colorful lighting applications. This board features eight RGB LEDs (WL-ICLED 1312020030000) from Würth Elektronik, incorporating integrated circuits to control color mixing precisely. This board supports individual control of each LED's red, green, and blue components with single-wire communication enabling daisy-chaining. It also features the innovative Click Snap function, allowing the main LED area to be detached for flexible use, and includes a button for interactive functionality. RGB Ring Click is ideal for ambient lighting, visual indicators, and decorative lighting in consumer electronics and industrial environments.

Features

Individually addressable RGB LEDs with integrated IC, compatibility with both 3.3V and 5V logic systems, single-wire communication protocol, Click Snap feature, header for cascading multiple Snap units, and more

Typical applications

  • Signal control system, Full-color matrix display

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Emitting Color
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
50% typ.(°)
IF,IC(mA)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-ICLED Integrated Controller within LED, Green & Red & Blue, 465 nm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorGreen & Red & Blue 
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]630 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]625 nm
Luminous Intensity (Blue) [typ.]50 mcd
Luminous Intensity (Green) [typ.]120 mcd
Luminous Intensity (Red) [typ.]80 mcd
Viewing Angle Phi 0° [typ.]120 °
IC Output Current [typ.]5.5 mA
Check availability