IC manufacturers MikroE

IC manufacturers (108)

MikroE 1312121320437 | Demoboard 2x4 RGB Click

2x4 RGB Click

Overview

TopologyOther Topology
Input voltage3.3-5 V
IC revision1

Description

2x4 RGB Click is a compact add-on board for dynamic and colorful lighting control. This board features an array of 2x4 RGB LEDs (WL-ICLED 1312121320437) from Würth Elektronik, featuring individual control of each red, green, and blue component via an integrated IC and pulse width modulation (PWM) technology. The board also includes an LSF0102 voltage translator, ensuring seamless operation with both 3.3V and 5V logic systems, and supports MIKROE’s innovative Click Snap feature for flexible installation options. With its precise color control and flexible design, 2x4 RGB Click is ideal for applications such as ambient lighting, displays, and visual indicators in various consumer electronics and industrial environments.

Features

Individually addressable RGB LEDs with integrated IC, compatibility with both 3.3V and 5V logic systems, PWM control, Click Snap feature, header for cascading multiple Snap units, and more

Typical applications

  • Signal control system, Full-color matrix display

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Emitting Color
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
2θ50% typ.(°)
IF,IC(mA)
fPWM(kHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-ICLED Integrated Controller within LED, Red & Green & Blue, 465 nm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]520 nm
Peak Wavelength (Red) [typ.]630 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]525 nm
Dominant Wavelength (Red) [typ.]625 nm
Luminous Intensity (Blue) [typ.]240 mcd
Luminous Intensity (Green) [typ.]1000 mcd
Luminous Intensity (Red) [typ.]600 mcd
Viewing Angle Phi 0° [typ.]110 °
IC Output Current [typ.]20 mA
PWM Frequency [typ.]0.6 kHz
–Check availability