IC manufacturers MikroE

IC manufacturers (108)

MikroE 2609011081000 | Demoboard ISM 7 Click

ISM 7 Click for long-range, low-power wireless communication in the 868MHz SRD band

Overview

TopologyRF signals / communications
Input voltage3.3 V
IC revision1

Description

ISM 7 Click is a compact add-on board designed for long-range, low-power wireless communication in the 868MHz SRD band. It is based on the Tarvos-III (2609011081000) radio module from Würth Elektronik, which integrates the TI CC1310 sub-GHz transceiver with an onboard antenna. The board supports communication ranges up to 300 meters line-of-sight, features low-power operation, and includes both command and transparent UART modes for flexible data handling. It also offers Flooding Mesh networking, support for up to 65,535 devices, and an integrated software stack for quick deployment. ISM 7 Click is ideal for smart metering, industrial monitoring, building automation, agriculture, and other sub-GHz IoT applications.

Features

  • 868MHz SRD Band Operation: Uses the license-free -868MHz frequency band
  • Long Communication Range: Supports line-of-sight -communication up to 300 meters
  • Low Power Operation: Optimized for energy-efficient applications
  • Command and Transparent UART Modes: Offers flexible data communication options
  • Flooding Mesh Networking: Supports mesh network topologies for extended coverage and reliability
  • Large Network Capacity: Supports up to 65,535 devices in a network
  • Integrated Software Stack: Simplifies development and deployment
  • Onboard Antenna: Includes an integrated antenna for ease of use

Typical applications

  • Sub-GHz IoT

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Product series
Description
Frequency Range(MHz)
dLoS(m)
PTx, e.r.p.(dBm)
Rxsens, e.r.p.(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECTarvos-III & EV-Kits, Tarvos-III with integrated antenna, 863 - 870
Simu­lation
Man­ual
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesTarvos-III & EV-Kits
DescriptionTarvos-III with integrated antenna 
Frequency Range 863 - 870
Line of Sight Range300 m
Output Power e.r.p.-8 dBm
RX sensitivity e.r.p.-104 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.8 V
RF Bitrate max.400 kbps
Length17 mm
Width27 mm
Height3.2 mm
Check availability