IC manufacturers MikroE

IC manufacturers (108)

MikroE 2618011181000 | Demoboard LR 16 Click

2618011181000

Overview

TopologyRF signals / communications
Input voltage3.3 V
IC revision1

Description

LR 16 Click is a compact add-on board that provides low-power, long-range wireless connectivity for IoT and industrial applications. It is based on the WIRL-LORA Daphnis-I (2618011181000) module from Würth Elektronik, which integrates the STM32WLE5CCU6 chip and supports both LoRaWAN® and proprietary communication modes. The board operates in the EU868 frequency band with an output power of 13.4dBm, fully compliant with LoRaWAN® 1.0.4 specification and supporting device classes A, B, and C. Proprietary protocols allow peer-to-peer, star, and mesh networking with broadcast, multicast, and unicast communication options. Additional features include UART communication with AT command support, firmware upgrades and boot control, SWD for debugging, Click Snap, and LED indicators for data activity and network status. This Click board™ is ideal for smart city, agriculture, logistics, healthcare, and Industry 4.0 applications.

Features

LoRaWAN® and proprietary communication modes with peer-to-peer, star, and mesh topologies, compliance with LoRaWAN® specification 1.0.4 supporting device classes A, B, and C, operation in the EU868 frequency band, ultra-low power consumption, module based on the STM32WLE5CCU6 chip, UART interface with AT commands, boot control and firmware upgrade, SWD pads for flashing and debugging, Click Snap support, and more

Typical applications

  • IoT, LoRA

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Product series
Description
VDD min.(V)
VDD max.(V)
ANTConn
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECDaphnis-I & EV-Kits, Daphnis-I LoRaWAN® and Proprietary (P2P, star, mesh) Module, 2 V
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesDaphnis-I & EV-Kits
DescriptionDaphnis-I LoRaWAN® and Proprietary (P2P, star, mesh) Module 
Operating Supply Voltage Min.2 V
Operating Supply Voltage Max.3.6 V
Antenna Connector TypeRF pad, UMRF 
–Check availability