IC manufacturers MikroE

IC manufacturers (108)

MikroE P9025AC | Demoboard QI RECEIVER CLICK

5W, Qi-compliant Wireless Power Receiver IC

Overview

TopologyWireless Power Transfer
Output 15.3 V / 1 A

Description

The P9025AC is an integrated single-chip, WPC-1.1.2 compliant wireless power receiver with an advanced Foreign Object Detection (FOD) feature. This device operates with an AC power signal from a resonant tank and converts it into a regulated 5.3V output voltage. The receiver includes a high efficiency Synchronous Full Bridge Rectifier and 5.3V tracking LDO output stage. The P9025AC automatically detects the transmitter’s presence and initiates WPC AC modulation communication protocols with optimal efficiency.The device includes the control circuit required to modulate the load to transmit WPC-compliant message packets to the base station. It uses minimal external components to reduce overall solution area and costs. The P9025AC employs advanced programmable WPC FOD techniques to detect foreign metallic objects placed on the transmitter base station derived from a transmitted and received power transfer algorithm.

Features

  • Integrated Single Chip Receiver (Rx) Solution
  • Integrated Full-Bridge Synchronous Rectifier
  • Integrated 5.3V@1A LDO Regulator Output
  • WPC-1.1.2 compliant
  • Advanced WPC v1.1 Foreign Object Detection (FOD)
  • Programmable FOD setting via external resistor
  • Guaranteed 5W output power
  • Closed-loop power transfer control between TX and RX
  • Support I2C interface with access to:
  • Rectifier voltage
  • Output current
  • Resonance frequency
  • Open-Drain LED Indicator Output
  • Over-Temperature/Voltage/Current Protection
  • 0° to +85°C temperature range
  • 5 x 5 mm 32-VFQFPN package
  • See the P9025AC on SchemeIt™ online schematic drawing tool

Typical applications

  • PC peripherals
  • Battery-powered electronics
  • Small appliances

Parts approved by MikroE

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, 34 x 26 x 0.9 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
Size34 x 26 x 0.9 mm 
Inductance11 µH
Rated Current2.5 A
DC Resistance200 mΩ
Self Resonant Frequency16 MHz
Q-Factor30 
Power Capability [1]40 W
–Check availability