IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC4722

3mm x 3mm 2.7MHz 3A PWM Buck

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 15 V / 3 A

Description

The Micrel MIC4722 is a high efficiency PWM buck (step-down) regulator that provides up to 3A of output current. The MIC4722 operates at 2.7MHz that makes it suitable for next generation XDSL modems requiring operating frequencies in excess of 2.4MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz.

The low on-resistance internal p-channel MOSFET of the MIC4722 allows efficiencies over 92%, reduces external components count and eliminates the need for an expensive current sense resistor.

The MIC4722 operates from 2.7V to 5.5V input and the output can be adjusted down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout conditions.

The MIC4722 is available in the exposed pad 12-pin 3mm x 3mm MLF® package with a junction operating range from -40°C to +125°C.

Features

  • 2.7V to 5.5V supply voltage
  • 2.7MHz PWM mode
  • Output current to 3A
  • 92% efficiency

  • 100% maximum duty cycle
  • Adjustable output voltage option down to 1V
  • Ultra-fast transient response
  • Ultra-small external components Stable with a 0.47µH inductor and a 4.7µF output capacitor
  • Fully integrated 3A MOSFET switch
  • Micropower shutdown
  • Thermal shutdown and current limit protection
  • Pb-free 12-pin 3mm x 3mm MLF® package
  • -40°C to +125°C junction temperature range

Typical applications

  • Storage equipment
  • Video cards
  • 5V or 3.3V Point of load conversion
  • Set top boxes
  • Telecom/networking equipment

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1 µH, 7.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current7.9 A
DC Resistance12 mΩ
Self Resonant Frequency115 MHz
Size7332 
VersionRobust 
Check availability