IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC28516 | Demoboard MIC28516T-E/PHA

70V/8A DC-DC Regulator with External Soft Start

Overview

TopologyBuck Converter
Input voltage4.5-70 V
Switching frequency270-800 kHz
Output 112 V / 8 A
IC revisionA

Description

The MIC28516/17 is a wide input range (4.5V-70V) integrated FET, 8A switching regulators. The MIC28516/17 is leveraging the latest enhanced high voltage COT controllers co-packaged with a pair of low FOM power trench N-Channel FETS with improved avalanche rating. The output voltage is adjustable down to 0.6V with +/- 1% accuracy. The MIC28517 offers a 'Mode" select pin allowing the user to choose in between Hyper Light load and Hyper Speed control operations. The Hyper Speed Control proprietary architecture allows for ultra-fast transient response while reducing the output capacitance. The MIC28516 offers the option of external "soft start" feature in place of "Mode" select pin allowing the user the flexibility to adjust soft start using an external capacitor. The MIC28516/17 offers a full suite of protection features to ensure safe operation of the device during fault conditions. These include UVLO, External soft start to reduce current inrush, hiccup current limit short circuit protection and thermal shutdown. The MCP28516/17 is available in a 38 pin 6mm x 6mm PQFN with a junction operating range from –40°C to +125°C.

Features

  • Input voltage range: 4.5V to 70V
  • Adjustable output from 0.6V to 32V (Limited by duty cycle)
  • High Current capability of 8A
  • Adaptive Constant On Time Control
  • 0.6V Internal reference
  • Adjustable 270 KHZ to 800KHZ switching Frequency
  • High Voltage Internal LDO for single supply operation8
  • Operation with both internal and external VDD
  • Output current up to 8A
  • Supports start up to pre-bias output
  • Internal compensator for tight output regulation
  • Enable function for low stand-by current
  • External programmable soft start to reduce inrush (MIC28516 Only)
  • MODE select pin to enable light load operation (MIC28517 Only)
  • Programmable current limit and hiccup short circuit protection
  • Thermal shut down with hysteresis
  • CCM only operation for reduced noise at low output current (MIC28516 Only)
  • High performance low profile lead frame based package
  • Next generation Power Trench MOSFETS for clean switching and reduced ringing
  • Compact size – 6 X 6 mm PQFN
  • –40°C to +125°C junction temperature range

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 16.3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current16.3 A
Saturation Current @ 30%23.25 A
DC Resistance7.16 mΩ
DC Resistance7.88 mΩ
Self Resonant Frequency16 MHz
MountSMT 
–Check availability