IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC45205 | Demoboard MIC45205-1YMP-EV

26V/6A Synchronous Step Down Regulator Power Module w/Hyper Light Load™, Hyper Speed Control™

Overview

TopologyBuck Converter
Input voltage4.5-26 V
Switching frequency200-600 kHz
Output 15 V / 6 A
IC revision2

Description

The MIC45205 is a synchronous step-down regulator module, featuring a unique adaptive ON-time control architecture. The module incorporates a DC-to-DC controller, power MOSFETs, bootstrap diode, bootstrap capacitor, and an inductor in a single package; simplifying the design and layout process for the end user. The basic parameters of the evaluation board are: • Input: 4.5V to 26V • Output 0.8V to 5V at 6A • 600kHz Switching Frequency − Adjustable 200kHz to 600kHz

Features

  • No compensation required
  • Up to 6A output current
  • 93% peak efficiency

  • Output voltage: 0.8V to 85% of VIN with ±1% accuracy
  • Adjustable switching frequency from 200kHz to 600kHz
  • Enable input and open-drain power good output
  • Hyper Speed Control (MIC45205-2) architecture enables fast transient response
  • HyperLight Load (MIC45205-1) improves light load efficiency
  • Supports safe startup into pre-biased output
  • CISPR22, Class B compliant
  • –40°C to +125°C junction temperature range
  • Thermal-shutdown protection
  • Short-circuit protection with hiccup mode
  • Adjustable current limit
  • Available in 52-pin 8mm × 8mm × 3mm QFN package

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–Check availability