IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC2800

2MHz 600mA DC/DC + Dual 300mA LINear Regulators with LowQ® Mode

Overview

TopologyBuck Converter
Input voltage5 V
Output 11.8 V / 0.6 A
IC revisionA

Description

The MIC2800 is a high performance power management IC, giving three output voltages with maximum efficiency. Integrating a 2MHz DC/DC converter with an LDO post regulator, the MIC2800 gives two high efficiency outputs with a second, 300mA LDO for maximum flexibility. The MIC2800 features a LowQ® mode, reducing the total current draw while in this mode to less than 30µA. In LowQ® mode, the output noise of the DC to DC converter is 75µVRMS, significantly lower than other converters which use a PFM light load mode that can interfere with sensitive RF circuitry.The DC to DC converter uses small values of L and C to reduce board space but still retains efficiencies over 90% at load currents up to 600mA.The MIC2800 is a μCap design, operating with very small ceramic output capacitors and inductors for stability, reducing required board space and component cost.

Features

  • 2.7V to 5.5V input voltage range
    • 2MHz DC/DC converter and two stand-alone LDOs
    • LDO1: Low input voltage is powered directly from DC/DC converter for highest efficiency
    • Integrated power-on reset (OR function for all outputs)
    • Adjustable delay time
    • LowQ® mode
    • 30µA Total IQ when in LowQ® mode
  • DC to DC Converter
    • Output current to 600mA in PWM mode
    • LowQ® Mode: no noise light load mode
    • 75µVRMS output noise in LowQ® mode
    • 2 MHz PWM operation in normal mode
    • 90% efficiency

  • LDOs
  • LDO1 input voltage directly connected to DC/DC converter output voltage for maximum efficiency
    • Ideal for 1.8V to 1.5V conversion
    • 300mA output current from 1.8V input
    • Output voltage down to 0.8V
  • LDO2: 300mA output current capable
  • Thermal Shutdown Protection
  • Current Limit Protection

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Color
Gender
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length2.44 mm
PackagingBag 
Pins
ColorBlack 
GenderJumper 
Rated Current3 A
Check availability