IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC4604 | Demoboard USB PD 160W

85V Half Bridge MOSFET Driver s with up to 16V Programmable Gate Drive

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage8-18 V
Output 120 V / 8 A
IC revision1

Description

The MIC4604 is an 85V Half Bridge MOSFET driver. The MIC4604 features fast 39ns propagation delay times and 20ns driver rise/fall times for a 1nF capacitive load. The low-side and high-side gate drivers are independently controlled. The MIC4604 has TTL input thresholds. It includes a high-voltage internal diode that helps charge the high-side gate drive bootstrap capacitor. A robust, high-speed, and low-power level shifter provides clean level transitions to the high-side output. The robust operation of the MIC4604 ensures that the outputs are not affected by supply glitches, HS ringing below ground, or HS slewing with high-speed voltage transitions. Undervoltage protection is provided on both the low-side and high-side drivers. The MIC4604 is available in an 8-pin SOIC package and a tiny 10-pin 2.5mm × 2.5mm TDFN package. Both packages have an operating junction temperature range of –40°C to +125°C.

Features

  • 5.5V to 16V Gate Drive Supply Voltage Range
  • Drives High-Side and Low-Side N-Channel MOSFETs with Independent Inputs
  • TTL Input Thresholds
  • On-Chip Bootstrap Diode
  • Fast 39ns Propagation Times
  • Drives 1000pF Load with 20ns Rise and Fall Times
  • Low Power Consumption
  • Supplies Undervoltage Protection
  • –40°C to +125°C Junction Temperature Range

Typical applications

  • Half, Full, and 3-Phase Bridge Motor Drives
  • Computing Peripherals
  • High Voltage Step-Down Regulators / Distributed Power Systems
  • Power Inverters

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability