IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC7400 | Demoboard ADM00760

Configurable PMIC, Five-Channel Buck Regulator Plus One-Boost with HyperLight Load and I^2C Control

Overview

TopologyOther Topology
IC revision2.0

Description

MIC7400/1 Programming Board was designed to demonstrate the MIC7400/1 Power Management IC (PMIC) when programmed by a microcontroller, using an easy-to-understand interface. The board offers increased functionality by the addition of an on-board EEPROM and allows copy, store and also reprogram all the registers in the MIC7400/1 devices.

Features

  • Input voltage: 2.4V to 5.5V
  • Five independent synchronous bucks up to 3A
  • One independent non-synchronous boost 200mA
  • 200μA quiescent current (all regulators on)
  • 93% peak buck efficiency, 85% typical efficiency at 1mA
  • Dual power mode: stand-by and normal mode
  • I2C interface up to 3.4MHz
  • I2C on-the-fly EEPROM programmability, featuring: Buck and boost output voltage scaling
  • Power-on-reset threshold and delay
  • Power-up sequencing/sequencing delay
  • Buck and boost current limit
  • Buck and boost pull-down when disabled
  • Individual ON, OFF, and standby modes
  • Soft-start and global power-good masking
  • 23μA buck typical quiescent current
  • 70μA boost typical quiescent current
  • 1.5% output accuracy over temperature/line/load
  • 2.0MHz boost switching frequency
  • 1.3MHz buck operation in continuous mode
  • Ultra-fast buck transient response
  • 15mm × 15mm × 1.25mm solution size
  • Thermal-shutdown and current-limit protection
  • 36-pin 4.5mm × 4.5mm × 0.85mm FQFN package (0.4mm pitch)−40°C to +125°C junction temperature range

Typical applications

  • Multimedia devices, Consumer and in-vehicle infotainment devices
  • Gaming machines, Clients and Enterprise solid State drives(SSD)
  • Security camera
  • Portable handheld devices
  • Service provider gateways

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Poles
L(mm)
Vaporphase process
Fig.
Color
Number of Position
Code
Ingress Protection Code
Actuator Color
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, 1, 3.48 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Poles
Length3.48 mm
Vaporphase processnot specified 
Actuator ColorWhite 
Check availability
SPECWS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Vaporphase processnot specified 
Number of Position
CodeReal Code 
Ingress Protection CodeIP67 
Actuator ColorDark Grey 
Check availability
SPECWS-ROTV, ROTU, ROSV Segment Wheel / Spindle for 10x10 mm Rotary Switches, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Vaporphase processnot specified 
Figure
ColorBlue 
Ingress Protection CodeNone 
Check availability