IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC28512 | Demoboard MIC28512-1YFL Evaluation Board

70V/2A Synchronous Buck Regulator w/Hyper Speed Control™

Overview

TopologyBuck Converter
Switching frequency200-680 kHz
IC revision3

Description

The MIC28512 is a synchronous step-down switching regulator with internal power switches capable of providing up to 2A output current from a wide input supply range from 4.6V to 70V. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1%. A constant switching frequency can be programmed from 200kHz to 680kHz. The Hyper Speed Control™ and HyperLight Load® architectures of the MIC28512 allow for high VIN (low VOUT) operation and ultra-fast transient response while reducing the required output capacitance and providing very good light load efficiency.The MIC28512 offers a full suite of protection features to ensure protections under fault conditions. These include under-voltage lockout to ensure proper operation under power sag conditions, internal soft-start to reduce inrush current, fold-back current limit, "hiccup" mode short-circuit protection, and thermal shutdown.

Features

  • 4.6V to 70V operating input voltage supply
  • Up to 2A output current
  • Integrated high-side and low-side N-channel MOSFETs
  • HyperLight Load® (MIC28512-1) and Hyper Speed Control™ (MIC28512-2) architecture
  • Enable input and power good (PGOOD) output
  • Programmable current limit and foldback "hiccup" mode short-circuit protection
  • Built-in 5V regulator for single-supply operation
  • Adjustable 200kHz to 680kHz switching frequency
  • Fixed 5ms soft-start
  • Internal compensation and thermal shutdown
  • Thermally enhanced 24-pin 3mm — 4mm FCQFN package
  • Junction temperature range of -40°C to +125°C

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability