IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC4723

3A 2MHz Integrated Switch Buck Regulator

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 15 V / 3 A

Description

The Micrel MIC4723 is a high efficiency PWM buck (step-down) regulator that provides up to 3A of output current. The MIC4723 operates at 2.0MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz.

The low on-resistance internal p-channel MOSFET of the MIC4723 allows efficiencies over 92%, reduces external components count and eliminates the need for an expensive current sense resistor.

The MIC4723 operates from 2.7V to 5.5V input and the output can be adjusted down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout conditions.

The MIC4723 is available in the exposed pad 12-pin 3mm x 3mm MLF® package with a junction operating range from -40°C to +125°C.

Features

  • 2.7/3.0V to 5.5V supply voltage
  • 2.0MHz PWM mode
  • Output current to 3A
  • Up to 94% efficiency
  • 100% maximum duty cycle
  • Adjustable output voltage option down to 1V
  • Ultra-fast transient response
  • Ultra-small external components stable with a 1µH inductor and a 4.7µF output capacitor
  • Fully integrated 3A MOSFET switch
  • Micropower shutdown
  • Thermal shutdown and current limit protection
  • Pb-free 12-pin 3mm x 3mm MLF® package
  • Pb-free 10-pin ePAD MSOP package
  • 40°C to +125°C junction temperature range

Typical applications

  • Printers/scanners
  • DVD/TV recorder
  • Computing peripherals
  • Broadband communications
  • Video cards
  • FPGA/DSP/ASIC applications
  • Set top boxes
  • General point of load
  • Point of sale

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1 µH, 7.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current7.9 A
DC Resistance12 mΩ
Self Resonant Frequency115 MHz
Size7332 
VersionRobust 
–Check availability