IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC4606-2YML

85V Full-Bridge MOSFET Drivers with Adaptive Dead Time and Shoot-Through Protection

Overview

TopologyOther Topology
IC revision2

Description

The MIC4606 is an 85V full-bridge MOSFET driver that features adaptive dead time and shoot-through protection. The adaptive dead-time circuitry actively monitors both sides of the full bridge to minimize the time between high-side and low-side MOSFET transitions, thus maximizing power efficiency. Anti-shoot-through circuitry prevents erroneous inputs and noise from turning both MOSFETs of each side of the bridge on at the same time. The MIC4606 also offers a wide 5.5V to 16V operating supply range to maximize system efficiency. The low 5.5V operating voltage allows longer run times in battery-powered applications. Additionally, the MIC4606 device’s adjustable gate drive sets the gate drive voltage to VDD for optimal MOSFET RDS(ON), which minimizes power loss due to the MOSFET’s RDS(ON). The MIC4606-1 features four independent inputs while the MIC4606-2 utilizes two PWM inputs, one for each side of the H-bridge. The MIC4606-1 and MIC4606-2 are available in a 16-pin 4 mm x 4 mm QFN package, and a 16-pin 4 mm x 5 mm TSSOP package with an operating temperature range of -40°C to +125°C.

Features

  • 5.5V to 16V Gate Drive Supply Voltage Range
  • Advanced Adaptive Dead Time
  • Intelligent Shoot-Through Protection
  • MIC4606-1: Four Independent TTL Inputs
  • MIC4606-2: Two PWM Inputs
  • Enable Input for On/Off Control
  • On-Chip Bootstrap Diodes
  • Fast 35 ns Propagation Times
  • Drives 1000 pF Load with 20 ns Rise and Fall Times
  • Low Power Consumption: 235 µA Total Quiescent Current
  • Separate High-Side and Low-Side Undervoltage Protection
  • -40°C to +125°C Junction Temperature Range

Typical applications

  • Full-Bridge Motor Drives, Power Inverters, High-Voltage Step-Down Regulators, Distributed Power Systems, Stepper Motors

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
MountTHT 
Length7.05 mm
Rated Current10 A
Working Voltage300 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
Check availability
SPECWR-PHD Pin Header - Dual, 8, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability