IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1ED44176N01F | Demoboard Eval-M5-E1B1245N-SiC

Single-channel low-side gate driver IC with over-current protection

Overview

TopologyMotor Drive
Input voltage340-480 V
Switching frequency100 kHz
IC revision1.0

Description

The 1ED44176N01F is a low-voltage, power MOSFET and IGBT non-inverting gate driver. Proprietary latch immune CMOS technologies enable ruggedized monolithic construction. The logic input is compatible with standard CMOS or LSTTL output. The output driver features a current buffer stage. The 1ED44176N01F has OCP pin for over current protection sense and a FAULT status output (Once it is active, EN/FLT program fault clear time. The EN/FLT pin is internally pulled down.). There is a dedicated pin (FLTC) to needs to be outside pulled up to provide normal operation, pulling EN/FLT low disable the driver. Internal circuitry on VCC pin provides an unde voltage lockout protection that holds output low until Vcc supply voltage is within operating range.

Features

  • Over-current detection with positive voltage input
  • 0.5 V over-current threshold with accurate ±5% tolerance
  • Single pin for fault output and enable
  • Programmable fault clear time
  • Under voltage lockout
  • CMOS Schmitt-triggered inputs
  • 3.3 V, 5 V and 15 V input logic compatible
  • Output in phase with input
  • Separate logic and power ground
  • 2 kV ESD HBM
  • RoHS compliant
  • Evaluation board available: EVAL-1ED44176N01F

Typical applications

  • iMotion

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance51 µH
Maximum Impedance5500 Ω
Rated Current1000 mA
DC Resistance0.16 Ω
Rated Voltage80 V
ApplicationCAN 
–Check availability
SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance2000 µH
Maximum Impedance9200 Ω
Rated Current600 mA
DC Resistance0.42 Ω
Rated Voltage80 V
–
–Check availability