IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies 1EDN7126/LM5017SD/NOPB | Demoboard EVAL_MTR_48V20A_GAN

Evaluation board for low-voltage motor drive with CoolGaN™ Transistor 100 V G3 and TDI EiceDRIVER™ 1EDN7126U

Overview

TopologyMotor Drive
Input voltage48-60 V
IC revision1.1

Description

The EVAL_MTR_48V20A_GaN Evaluation Board was developed to support customers during their first steps in designing systems with the 100 V, 3.3 mΩ CoolGaN™ transistor in a top-side-cooled 3 mm x 5 mm PQFN package. It is optimized for motor drive applications with a relatively high switching frequency, i.e., 100 kHz or higher.

Features

Optimized half-bridge layoutWaveform connectionDC voltage connectionOn-board temperature sensingMultiple PWM input options

Typical applications

  • Motor drive

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SW(mm)
L(mm)
W(mm)
H(mm)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
SPECWE-TPC SMT Tiny Power Inductor, 330 µH, 0.15 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance330 µH
Rated Current0.15 A
Saturation Current0.13 A
Self Resonant Frequency5.5 MHz
MountSMT 
Length4.8 mm
Width4.8 mm
Height1.8 mm
Pins
Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
SW5.5 mm
Length25 mm
Inner ThreadM3 
Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, 85 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current85 A
MountTHR 
Width10 mm
Height4 mm
Inner ThreadM5 
Thread Length3.5 mm
Pins
Check availability