IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 2ED2101S06F | Demoboard EVAL-2ED2101-HB-LLC auxiliary supply board

Fast switching 200 W LLC - Converter

Overview

TopologyLLC Resonant Converter
Input voltage350-425 V
IC revision1.0

Description

EVAL 2ED2101 HB-LLC is a fast-switching, resonant ZVS 200W LLC-converter power stage with active synchronous rectifier output stage. It is designed to showcase the use of high switching frequencies up to 500 kHz in an LLC converter design, which provide many system benefits such as lower EMI, reduced passive component size and footprint, as well as overall system size and BOM cost.

Features

  • Unique Infineon Thin-Film-Silicon On Insulator (SOI) technology
  • Negative VS transient voltage immunity of - 100 V
  • Floating channel designed for bootstrap operation
  • Operating voltages (VS node) up to + 650 V
  • Maximum bootstrap voltage (VB node) of + 675 V
  • Integrated ultra-fast, low resistance bootstrap diode
  • Logic operational up to –11 V on VS Pin
  • Negative voltage tolerance on inputs of –5 V
  • Independent under voltage lockout for both channels
  • Schmitt trigger inputs with hysteresis
  • 3.3 V, 5 V and 15 V input logic compatible
  • Maximum supply voltage of 25 V
  • DSO-8 package
  • RoHS compliant

Typical applications

  • LLC

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability
750344693
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–Check availability