IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1EDC20H12AH | Demoboard EVAL-1EDC20H12AH-SIC

1EDI20H12AH/1EDC20H12AH with CoolSiC™ MOSFET IMZ120R045M1

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage15.5-16.5 V
Switching frequency100 kHz
IC revision1.20

Description

The gate driver evaluation board EVAL-1EDC20H12AH-SIC with the EiceDRIVER™ 1EDC20H12AH or 1EDI20H12AH and CoolSiC™ MOSFET IMZ120R045M1 are developed to demonstrate the functionality and key features of the Infineon EiceDRIVER™ gate driver IC and Infineon CoolSiC™ MOSFET.The board comes with either the 1EDC20H12AH or the 1EDI20H12AH gate driver installed.The 1EDC20H12AH offers a certification according to UL1577 while the 1EDI20H12AH is the functional insulatedvariant. All other components and functions are the same.The boards contain a short circuit protection to turn OFF the CoolSiC™ MOSFET within about 1.5 μs after a short circuit event. Main features of the boards are described in the key feature section of this document, whereas the remaining paragraphs provide information intended to enable the users to copy, modify and qualify the designfor production, according to their own specific requirements.

Features

  • Single channel isolated IGBT driver
  • For 600 V/650 V/1200 V IGBTs, MOSFETs and SiC MOSFETs
  • Up to 10 A typical peak current at rail-to-rail outputs
  • Separate source and sink outputs
  • Galvanically isolated coreless transformer driver
  • Wide input voltage operating range
  • Suitable for operation at high ambient temperature
  • Recognized under UL 1577 with an insulation test voltage of VISO = 3000 V for 1 s

Typical applications

  • AC and brushless DC motor drives, High voltage DC/DC-converter and DC/AC-inverter, Induction heating resonant application,welding and solar
  • UPS-systems

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(mH)
∫Udt(Vµs)
fswitch(kHz)
n
Version
IC Reference
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length2 mm
Width1.25 mm
Height0.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
Pins10 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation–
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
–
–
–
Size2015 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length15.32 mm
Width20.48 mm
Height10.3 mm
–
–
Input Voltage 15
Output Voltage 120 V
Output Voltage 220 V
Total Output Power4 W
Interwinding Capacitance7 pF
Inductance0.9 mH
Voltage-µSecond147 Vµs
Switching Frequency 100
Turns Ratio1:1.07:1.07 
VersionHalf-Bridge 
IC ReferenceIR2085S 
–
–
MountSMT 
–
–
–Check availability
SPECWE-AGDT Auxiliary Gate Drive Transformer, –, –
Simu­lation–
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
–
–
–
Size2015 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length15.32 mm
Width20.48 mm
Height10.3 mm
–
–
Input Voltage 15
Output Voltage 129 V
Output Voltage 229 V
Total Output Power4.7 W
Interwinding Capacitance6 pF
Inductance0.9 mH
Voltage-µSecond157 Vµs
Switching Frequency 100
Turns Ratio1:1.07:1.07 
VersionHalf-Bridge 
IC ReferenceIR2085S 
–
–
MountSMT 
–
–
–Check availability