IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1EDN8550 | Demoboard REF_SSCB_AC_DC_1PH_16A

Solid-state circuit breaker reference design user guide

Overview

TopologyOther Topology
Input voltage230 V
IC revision1

Description

his solid-state circuit breaker (SSCB) kit helps to quickly evaluate AC and DC-type circuit breakers with an interactive GUI. Fully featured with two boards, this kit supports 230 VAC or 350 VDC operation and 16 A nominal current. It can support different SSCB topologies like 1 P - N, 3 P - N (stacked, cascaded), L+ - L-. It supports passive cooling with non-isolated integrated coolers mounted over top-side cooling (TSC) MOSFET packages.

Features

  • Bidirectional MOSFET switch
  • Actuation: ZVS, ZCS for AC version
  • Mechanical switch for physical air gap
  • Overload and overcurrent protection
  • DC: I, U, P measurements
  • AC: I, U, P, Q, S, THDi, PF measurements
  • No FuSa or state-of-health diagnostics
  • S7T integrated temp.sensor/NTC interface
  • Shunt based overcurrent detection
  • Ports: CAN, UART, Inhibit IO

Typical applications

  • Industrial automation, Solid-state circuit breaker

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Package
Input
VCE max.(V)
IF max.(mA)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
Operating Temperature
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 1.65 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current1.65 A
Saturation Current @ 30%3.3 A
DC Resistance225 mΩ
Self Resonant Frequency70 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
Length2 mm
–
–
–
–
–
DC Resistance270 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
Length2 mm
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance400 MHz 
Rated Current 23400 mA
DC Resistance100 mΩ
TypeHigh Speed 
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountV-Chip SMT 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +105 °C
Capacitance100 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current300 mA
Impedance360 mΩ
Leakage Current25 µA
Dissipation Factor14 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWL-OCPT SOP-4, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT SOP-4
–
–
–
–
–
–
MountSMT 
PackageSOP 4 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]80 %
Current Transfer Ratio [max.]160 %
Isolation Voltage3750 V (RMS)
Operating Temperature -55 °C up to +110 °C
–
–
–
–
–
–
–
–
Length4.4 mm
–
–
–
–
–
–
TypeOptocoupler Phototransistor 
–Check availability
750320250
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability