IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1EDI20H12AH

1200 V CoolSiCTM MOSFET in D2Pak with coreless isolated gate driver reference board

Overview

TopologyOther Topology
IC revision2.0

Description

The two reference boards are designed as daughter boards to fit the 1200 V CoolSiCTM MOSFET in TO-247 3-/4-pin evaluation platform. By installing the reference daughter board (hereafter called ‘daughter board’) on the evaluation platform (hereafter called ‘main board’), the user can do a double pulse test to evaluate the performance of the CoolSiCTM MOSFET and coreless isolated gate drivers.

Features

  • Both daughter boards utilize insulated metal substrate (IMS), which provides an excellent thermalconduction capability.
  • All the components are surface mounted devices (SMD) due to the IMS board type.
  • Creepage is at least 4 mm to ensure the safe operation under 800 VDC bus voltage.

Typical applications

  • Solutions for solar energy systems
  • Brushless DC motor (BLDC) controller and driver, Industrial heating and welding, Smart induction cooktop precise heating control
  • Uninterruptible Power Supply (UPS)

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 4, Straight Type 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
TypeStraight Type 2 
MountSMT 
Length10.16 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingTube 
–Check availability
SPECWR-PHD Pin Header - Dual, 4, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
TypeStraight 
MountSMT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTube 
–Check availability
SPECWR-PHD Pin Header - Dual, 6, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
TypeStraight 
MountSMT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTube 
–Check availability