IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies 1EDN8550 | Demoboard REF_SSCB_AC_DC_1PH_16A

Single-channel high-side and low-side gate driver with high-CMR TDI inputs

Overview

TopologyOther Topology
IC revisionv2.1

Description

EiceDRIVER™1EDNx550 is part of the TDI family of single-channel high side and low-side gate driver ICs. The TDI family has a fully differential input circuitry. The truly differential inputs (TDI) provide excellent common-mode robustness (CMR) and eliminates the risk of false triggering. The small package footprints enable versatile layout in both low-side and high-side driving.

Features

  • Very large common-mode input voltage range (CMR static) up to ±200 V, configurable with common mode resistors
  • Separate low impedance source (4 A) and sink (8 A) outputs
  • 45 ns propagation delay (-7/+10 ns accuracy)
  • Four UVLO options: 4 V, 8 V, 12 V and 15 V
  • SOT23-6 or TSNP-6 small packages
  • Fully qualified according to JEDEC for industrial grade applications

Typical applications

  • solid state circuit breaker

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Emitting Color
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Package
Input
VCE max.(V)
IF max.(mA)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
Operating Temperature
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
Pins
Pitch(mm)
H(mm)
IR(mA)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
Length2 mm
–
–
–
Height0.9 mm
Rated Current500 mA
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance400 MHz 
Rated Current 23400 mA
DC Resistance0.1 Ω
TypeHigh Speed 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Inductance2.2 µH
Performance Rated Current1.65 A
Saturation Current @ 30%3.3 A
DC Resistance225 mΩ
Self Resonant Frequency70 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
Length2 mm
–
Pins2 
–
Height1 mm
Rated Current1100 mA
–
–
–
–
–
–
DC Resistance0.27 Ω
–
–Check availability
SPECWL-SFTW SMT Full-color TOP LED Waterclear, Red & Green & Blue, 465 nm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]635 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]520 nm
Dominant Wavelength (Red) [typ.]625 nm
Luminous Intensity (Blue) [typ.]230 mcd
Luminous Intensity (Green) [typ.]950 mcd
Luminous Intensity (Red) [typ.]270 mcd
–
Forward Voltage (Blue) [typ.]3.2 V
Forward Voltage (Green) [typ.]3.2 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
Length3.5 mm
PackagingTape and Reel 
–
–
Height1.9 mm
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountV-Chip SMT 
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +105 °C
Capacitance100 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current300 mA
Impedance360 mΩ
Leakage Current25 µA
Dissipation Factor14 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 1.00 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
–
–
–
–
–
–
Length12 mm
PackagingTape and Reel 
Pins5 
Pitch1 mm
–
Rated Current1000 mA
Working Voltage125 V (AC)
Contact Resistance20 mΩ
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
–
–
–
–
–
–
Length11.4 mm
PackagingTape and Reel 
Pins10 
Pitch0.5 mm
–
Rated Current500 mA
Working Voltage50 V (AC)
Contact Resistance20 mΩ
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWL-OCPT SOP-4, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT SOP-4
–
–
–
–
–
–
–
–
–
–
Forward Voltage [typ.]1.24 V
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
PackageSOP 4 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]80 %
Current Transfer Ratio [max.]160 %
Isolation Voltage3750 V (RMS)
Operating Temperature -55 °C up to +110 °C
–
–
–
–
–
–
–
–
Length4.4 mm
–
–
–
Height2 mm
–
–
–
–
–
–
–
–
TypeOptocoupler Phototransistor 
–Check availability
750320250
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability